LMR62014
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER® 2.7V to 14V, 1.4A Step-Up Regulator in SOT-23 Package

 

Models (3)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
LMR62014 Unencrypted PSpice Transient Model PSpice Model ZIP 27 Mar 2015
LMR62014 PSpice Transient Model PSpice Model ZIP 07 Oct 2014

Design kits & evaluation modules (1)

Name Part# Type
LMR62014 SIMPLE SWITCHER® 20Vout, 1.4A Step-Up Regulator in SOT-23 Demo Board LMR62014XMFDEMO Evaluation Modules & Boards

Reference designs

Variable Outputs Single Cell Battery 80W Heater Element Power Stage Buck Boost Reference Design

PMP20410 is a synchronous 4-switch buck-boost converter which utilizes the LM5175 controller as a heater element power stage in applications such as E-Cigarettes. The output voltage can be selected from 1V to 10V at 13A to 28A using a trim resistor at the FB pin with a 0.2V to 3.1V bias voltage (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR62014

  Min   Max Range
Vin  V 2.7 to 14.0V
Vout  V 3 to 20V
Iout  A ≤ 1.4A
Ambient Temp  °C -40 to 125°C