LMZ12001 (ACTIVE) SIMPLE SWITCHER® 4.5V to 20V, 1A DC/DC Power Module

 

Models (2)

Title Category Type Size (KB) Date Views
LMZ12001 Unencrypted PSpice Transient Model PSpice Model ZIP 3 KB 12 Mar 2015 0 views
LMZ12001 PSpice Transient Model PSpice Model ZIP 243 KB 17 Jan 2013 0 views

Design kits & evaluation modules (2)

Name Part# Type
Simple Switcher® Power Module 20Vin, 1A Eval Board LMZ12001EVAL Evaluation Modules & Boards
Simple Switcher® Power Module 20Vin, 3A Eval Board LMZ12003EVAL Evaluation Modules & Boards

Development tools (1)

Name Part# Type
LMZ1x/EXT Thermal Resistance Estimate LMZ1X-LMZXEXTDESIGN-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ12001

  Min   Max Range
Vin  V 4.5 to 20.0V
Vout  V 0.8 to 6V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C