LMZ14202H
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER® 6V to 42V, 2A High Output Voltage Power Module

 

Models (3)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
LMZ14202H Unencrypted PSpice Transient Model PSpice Model ZIP 12 Mar 2015
LMZ14202H PSpice Transient Model PSpice Model ZIP 29 Jan 2013

Design kits & evaluation modules (1)

Name Part# Type
SIMPLE SWITCHER® Power Module 42Vin, High Output Voltage 2A Eval Board LMZ14202HEVAL Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ14202H

Topology Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C