Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ14202EXT

ACTIVE

2A SIMPLE SWITCHER Power Module with 42V Maximum Input Voltage for Military and Rugged App

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63602 ACTIVE 3.6-V to 36-V input, 1-V to 12-V output, 2-A, step-down module in 4-mm x 6-mm x 1.8-mm package Smaller QFN packaging designed for low EMI.
TPSM63603E ACTIVE 36-V, 3-A step-down power module in small 4-mm x 6-mm x 1.8-mm with -55°C extended temperature range Smaller QFN packaging designed for low EMI.

Product details

Rating Catalog Operating temperature range (°C) -55 to 125 Iout (max) (A) 2 Vin (max) (V) 42 Vin (min) (V) 6 Vout (max) (V) 6 Vout (min) (V) 0.8 Topology Buck, Inverting Buck-Boost, Synchronous Buck Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Switching frequency (max) (Hz) 1000000 Switching frequency (min) (Hz) 200000
Rating Catalog Operating temperature range (°C) -55 to 125 Iout (max) (A) 2 Vin (max) (V) 42 Vin (min) (V) 6 Vout (max) (V) 6 Vout (min) (V) 0.8 Topology Buck, Inverting Buck-Boost, Synchronous Buck Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Switching frequency (max) (Hz) 1000000 Switching frequency (min) (Hz) 200000
TO-PMOD (NDW) 7 139.9032 mm² 10.16 x 13.77
  • Junction Temperature Range –55°C to 125°C
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Start-up Sequencing Using External Soft-
    Start and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Single Exposed Pad and Standard Pinout for
    Easy Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs
    and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible With Family Devices:
    • LMZ14203EXT/2EXT/1EXT
      (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ14203/2/1 (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ12003/2/1 (20-V Maximum 3 A, 2 A, 1 A)
  • Fully Enabled for WEBENCH® Power Designer
  • Electrical Specifications
    • 12-W Maximum Total Output Power
    • Up to 2-A Output Current
    • Input Voltage Range 6 V to 42 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 90%
  • Performance Benefits
    • Low Radiated Emissions and High Radiated
      Immunity
    • Passes Vibration Standard MIL-STD-883
      Method 2007.2 Condition A JESD22–B103B
      Condition 1
    • Passes Drop Standard MIL-STD-883 Method
      2002.3 Condition B JESD22–B110 Condition B
  • Junction Temperature Range –55°C to 125°C
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Start-up Sequencing Using External Soft-
    Start and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Single Exposed Pad and Standard Pinout for
    Easy Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs
    and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible With Family Devices:
    • LMZ14203EXT/2EXT/1EXT
      (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ14203/2/1 (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ12003/2/1 (20-V Maximum 3 A, 2 A, 1 A)
  • Fully Enabled for WEBENCH® Power Designer
  • Electrical Specifications
    • 12-W Maximum Total Output Power
    • Up to 2-A Output Current
    • Input Voltage Range 6 V to 42 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 90%
  • Performance Benefits
    • Low Radiated Emissions and High Radiated
      Immunity
    • Passes Vibration Standard MIL-STD-883
      Method 2007.2 Condition A JESD22–B103B
      Condition 1
    • Passes Drop Standard MIL-STD-883 Method
      2002.3 Condition B JESD22–B110 Condition B

The LMZ14202EXT SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 2-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14202EXT is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ14202EXT can accept an input voltage rail between 6 V and 42 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ14202EXT only requires three external resistors and four external capacitors to complete the power solution. The LMZ14202EXT is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and the device allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

The LMZ14202EXT SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 2-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14202EXT is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ14202EXT can accept an input voltage rail between 6 V and 42 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ14202EXT only requires three external resistors and four external capacitors to complete the power solution. The LMZ14202EXT is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and the device allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ14202EXTEVAL — Simple Switcher ® Power Module 42Vin, 2A Extended Temp Eval Board

The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZ14202 TINA-TI Reference Design

SNVMB94.TSC (127 KB) - TINA-TI Reference Design
Simulation model

LMZ14202 TINA-TI Transient Spice Model

SNVMB95.ZIP (25 KB) - TINA-TI Spice Model
Simulation model

LMZ14202EXT Unencrypted PSpice Transient Model

SNVM766.ZIP (3 KB) - PSpice Model
Simulation model

LMZ14202EXT Unencrypted PSpice Transient Model Package (Rev. A)

SNVM162A.ZIP (196 KB) - PSpice Model
Calculation tool

LMZ1X-LMZXEXTDESIGN-CALC — LMZ1x/EXT Thermal Resistance Estimate

Package Pins Download
TO-PMOD (NDW) 7 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos