LMZ14203H
(ACTIVE) 3A SIMPLE SWITCHER® Power Module with 42V Maximum Input

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® LMZ14203H
    Min   Max   Range  
  Vin V    6.00 – 42.00V  
  Vout V    5.00 – 30.00V  
  Iout A    ≤ 3.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Css Ron Rent Renb Cout Cin Rfbb Rfbt Cf '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LMZ14203HTZ/NOPB ACTIVE -40 to 125 9.78 | 1ku TO-PMOD (NDW) | 7 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
LMZ14203HTZE/NOPB ACTIVE -40 to 125 10.20 | 1ku TO-PMOD (NDW) | 7 View 45 | TUBE 826 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMZ14203HTZX/NOPB ACTIVE -40 to 125 8.50 | 1ku TO-PMOD (NDW) | 7 View 500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1447 24 Sep 2012

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 410 24 Apr 2013 1,600

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 1800 11 Oct 2013 7,151
PDF 9158 11 Mar 2013 28,459

More Literature (1)

Title Type Size (KB) Date Views
PDF 992 11 Apr 2011 1,859

Circuit Design & Simulation

WEBENCH® LMZ14203H
    Min   Max   Range  
  Vin V    6.00 – 42.00V  
  Vout V    5.00 – 30.00V  
  Iout A    ≤ 3.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Css Ron Rent Renb Cout Cin Rfbb Rfbt Cf '
 
What are WEBENCH® tools?

Models (1)

Title Category Type Size (KB) Date Views
LMZ14203H PSpice Transient Model PSpice Model ZIP 184 KB 01 Feb 2013 745 views

Design Kits & Evaluation Modules (1)

Name Part# Type
SIMPLE SWITCHER® Power Module 42Vin, High Output Voltage 3A Eval Board LMZ14203HEVAL Evaluation Modules & Boards

Related End Equipment

  • Intermediate Bus Conversions to 12V and 24V Rail
  • Time Critical Projects
  • Space Constrained/High Thermal Requirement Applications
  • Negative Output Voltage Applications

ELECTRICAL SPECIFICATIONS

  • Up to 3A Output Current
  • Input Voltage Range 6V to 42V
  • Output Voltage as Low as 5V
  • Efficiency up to 97%

PERFORMANCE BENEFITS

  • High Efficiency Reduces System Heat Generation
  • Low Radiated EMI (EN 55022 Class B Compliant)
    • EN 55022:2006, +A1:2007, FCC Part 15 Subpart B: 2007
  • No compensation required
  • Low package thermal resistance

All trademarks are the property of their respective owners.



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Power Supply Design Workshop
Do you want to reduce your development time of digital power supplies or code a digital controller?
Multi-Day Workshops   Tue, 06 May 2014 - Thu, 08 May 2014  
High Current Battery Charger Solutions for Portable Devices
This video is a must see for anyone involved with the design in of a battery charger for a high current portable device.
On-Line Training   On Demand  
Single Cell Charge Considerations
Learn many Single Cell Charge considerations. System overview, input considerations, limitations, topology and thermal issues.
On-Line Training   On Demand  
Wireless Power Tx Design
If you have difficulty in designing Wireless Power Transmitters, this video will provide you with a lot of tips for doing it.
On-Line Training   On Demand  
PCB Layout Guidelines for Fuel Gauge Design
The pack designer must take care to design the hardware to protect the pack in the conditions where it will be used.
On-Line Training   On Demand  
Click Here