LMZ34002
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 40V, 2A Negative Output Power Module

 

Models (2)

Title Category Type Date
LMZ34002 Unencrypted PSpice Transient Model PSpice Model ZIP 07 Apr 2015
LMZ34002 PSpice Transient Model PSpice Model ZIP 10 Mar 2014

Design kits & evaluation modules (1)

Name Part# Type
LMZ34002 4.5V to 40V, 2A Negative Output Power Module Evaluation Board LMZ34002EVM-001 Evaluation Modules & Boards

Reference designs

400-W Continuous, Scalable, ±2.5- to ±150-V, Programmable Ultrasound Power Supply Reference Design

The TIDA-01352 enables modular and efficient power scaling capability by providing a solution for digitally programmable power supply for powering ultrasound transmit circuit. The design uses push-pull topology to generate high-voltage (HV) and low- (LV) or MID- voltage power supplies. The HV rails (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LMZ34002 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ34002

  Min   Max Range
Vin  V 4.5 to 40.0V
Vout  V -17 to -3V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C