LMZ35003 (ACTIVE) 7V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package

 

Models (5)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
LMZ35003 Unencrypted PSpice Transient Model PSpice Model ZIP 5 KB 13 Mar 2015 0 views
LMZ35003 Unencrypted PSpice Average Model PSpice Model ZIP 1 KB 13 Mar 2015 0 views
LMZ35003 PSpice Average Model PSpice Model ZIP 74 KB 28 Aug 2014 0 views
TPS84250 PSpice Transient Model PSpice Model ZIP 54 KB 29 Aug 2012 0 views

Design kits & evaluation modules (1)

Name Part# Type
LMZ35003 7V to 50V, 2.5A Step-Down Power Module Evaluation Board LMZ35003EVM-001 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

EtherCAT P® One Cable for Power and EtherCAT® Reference Design

This reference design shows a physical implementation of the power couple in circuitry of an EtherCAT P® power sourcing device. The reference design is designed to meet all requirements from the official EtherCAT P implementation guide. This includes features like reverse polarity protection (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ35003

  Min   Max Range
Vin  V 7.0 to 50.0V
Vout  V 2.5 to 15V
Iout  A ≤ 2.5A
Ambient Temp  °C -40 to 125°C