LP38512-ADJ 1.5A Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator | TI.com

LP38512-ADJ (ACTIVE)

1.5A Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator

 

Description

The LP38512-ADJ Fast-Transient Response Low-Dropout Voltage Regulator offers the highest-performance in meeting AC and DC accuracy requirements for powering Digital Cores. The LP38512-ADJ uses a proprietary control loop that enables extremely fast response to change in line conditions and load demands. Output Voltage DC accuracy is specified at 2.5% over line, load and full temperature range from -40°C to +125°C. The LP38512-ADJ is designed for inputs from the 2.5V, 3.3V, and 5.0V rail, is stable with 10 μF ceramic capacitors, and has an adjustable output voltage. The LP38512-ADJ provides excellent transient performance to meet the demand of high performance digital core ASICs, DSPs, and FPGAs found in highly-intensive applications such as servers, routers/switches, and base stations.

Features

  • 2.25V to 5.5V Input Voltage Range
  • Adjustable Output Voltage Range of 0.5V to 4.5V
  • 1.5A Output Load Current
  • ±2.0% Accuracy over Line, Load, and Full-Temperature Range from -40°C to +125°C
  • Stable with Tiny 10 µF Ceramic Capacitors
  • Enable Pin
  • Typically Less than 1µA of Ground Pin Current in when Enable Pin is Low
  • 25dB of PSRR at 100 kHz
  • Over-Temperature and Over-Current Protection
  • 8-Pin SO PowerPad and 5-Pin PFM Surface Mount Packages

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Linear regulators (LDO)

 
Output options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Package Group
Features
Regulated outputs (#)
Operating temperature range (C)
Thermal Resistance θJA (°C/W)
Noise (uVrms)
Approx. price (US$)
Rating
Output capacitor type
PSRR @ 100 KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package size: mm2:W x L (PKG)
LP38512-ADJ
Adjustable Output    
1.5    
5.5    
2.25    
5    
0.5    
SO PowerPAD | 8
TO-263 | 5    
Enable    
1    
-40 to 125    
67    
25    
0.85 | 1ku    
Catalog    
Ceramic    
28    
2    
300    
10    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
5TO-263: 142 mm2: 14.01 x 10.16 (TO-263 | 5)    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP38512-ADJ

  Min   Max Range
Vin  V 2.25 to 5.5V
Vout  V 0.5 to 5V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C