LP3879

ACTIVE

800-mA, low-dropout voltage regulator with low-noise & enable

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TLV757P ACTIVE 1-A, low-IQ high-accuracy low-dropout (LDO) voltage regulator with enable Smaller package with improved accuracy and PSRR

Product details

Output options Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 1.2 Vout (min) (V) 1 Fixed output options (V) 1, 1.2 Noise (µVrms) 18 Iq (typ) (mA) 0.2 Thermal resistance θJA (°C/W) 40 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 475 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 1.2 Vout (min) (V) 1 Fixed output options (V) 1, 1.2 Noise (µVrms) 18 Iq (typ) (mA) 0.2 Thermal resistance θJA (°C/W) 40 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 475 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (NGT) 8 16 mm² 4 x 4
  • Standard Output Voltage: 1.00V, 1.20V
  • Custom Voltages Available from 1.0V to 1.2V (50 mV Increments)
  • Input Voltage: 2.5 to 6V
  • 1% Initial Output Accuracy
  • Designed for Use with Low ESR Ceramic Capacitors
  • Very Low Output Noise
  • Sense Option Improves Load Regulation
  • 8-Lead SO PowerPad and WSON Surface Mount Packages
  • <10 μA Quiescent Current in Shutdown
  • Low Ground Pin Current at all Loads
  • High Peak Current Capability
  • Over-Temperature/Over-Current Protection
  • -40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

  • Standard Output Voltage: 1.00V, 1.20V
  • Custom Voltages Available from 1.0V to 1.2V (50 mV Increments)
  • Input Voltage: 2.5 to 6V
  • 1% Initial Output Accuracy
  • Designed for Use with Low ESR Ceramic Capacitors
  • Very Low Output Noise
  • Sense Option Improves Load Regulation
  • 8-Lead SO PowerPad and WSON Surface Mount Packages
  • <10 μA Quiescent Current in Shutdown
  • Low Ground Pin Current at all Loads
  • High Peak Current Capability
  • Over-Temperature/Over-Current Protection
  • -40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

The LP3879 is a 800 mA fixed-output voltage regulator designed to provide high performance and low noise in applications requiring output voltages between 1.0V and 1.2V.

Using an optimized VIP (Vertically Integrated PNP) process, the LP3879 delivers superior performance:

Ground Pin Current: Typically 5.5 mA @ 800 mA load, and 200 µA @ 100 µA load.

Low Power Shutdown: The LP3879 draws less than 10 μA quiescent current when shutdown pin is pulled low.

Precision Output: Ensured output voltage accuracy is 1% at room temperature.

Low Noise: Broadband output noise is only 18 μV (typical) with 10 nF bypass capacitor.

The LP3879 is a 800 mA fixed-output voltage regulator designed to provide high performance and low noise in applications requiring output voltages between 1.0V and 1.2V.

Using an optimized VIP (Vertically Integrated PNP) process, the LP3879 delivers superior performance:

Ground Pin Current: Typically 5.5 mA @ 800 mA load, and 200 µA @ 100 µA load.

Low Power Shutdown: The LP3879 draws less than 10 μA quiescent current when shutdown pin is pulled low.

Precision Output: Ensured output voltage accuracy is 1% at room temperature.

Low Noise: Broadband output noise is only 18 μV (typical) with 10 nF bypass capacitor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3879 Micropower 800mA Low Noise Ceramic Stable VReg for Low V Apps datasheet (Rev. B) 02 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
WSON (NGT) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos