LP38852 (ACTIVE) 1.5A Fast-Response High-Accuracy Adjustable LDO Linear Regulator with Enable and Soft-Start

 
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP38852

  Min   Max Range
Vin  V 0.98 to 5.5V
Vout  V 0.8 to 1.8V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C