LP38856 3A Fast-Response High-Accuracy LDO Linear Regulator with Enable | TI.com

LP38856
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3A Fast-Response High-Accuracy LDO Linear Regulator with Enable

 

Recommended alternative parts

Description

The LP38856 is a high-current, fast-response regulator which can maintain output voltage regulation with an extremely low input-to-output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides power for the internal bias and control circuits, as well as drive for the gate of the N-MOS power transistor, while VIN supplies power to the load. The use of an external bias rail allows the part to operate from ultra-low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP, microcontroller core voltages, and switch mode power supply post regulators. The LP38856 is available in 5-pin TO-220 and DDPAK/TO-263 packages.

  • Dropout Voltage: 240 mV (typical) at 3-A load current.
  • Low Ground Pin Current: 10 mA (typical) at 3-A load current.
  • Shutdown Current: 1 µA (typical) IIN(GND) when EN pin is low.
  • Precision Output Voltage: ±1% for TJ = 25°C and ±2% for 0°C ≤ TJ ≤ +125°C, across all line and load conditions.

Features

  • Input Voltage: 1.1 V to 5.5 V
  • Wide VBIAS Supply Operating
    Range: 3 V to 5.5 V
  • Standard VOUT: 0.8 V and 1.2 V
  • Stable with 10-µF Ceramic Capacitors
  • Dropout Voltage of 240 mV (Typical) at 3-A
    Load Current
  • Precision Output Voltage Across All Line and
    Load Conditions:
    • ±1% for TJ = 25°C
    • ±2% for 0°C ≤ TJ ≤ +125°C
    • ±3% for –40°C ≤ TJ ≤ +125°C
  • Overtemperature and Overcurrent Protection
  • –40°C to +125°C Operating Temperature Range

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP38856

  Min   Max Range
Vin  V 1.25 to 5.5V
Vout  V 0.8 to 0.8V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP38856 Order now Fixed Output     3     5.5     1.15     1.2     0.8     0.8
1.2    
DDPAK/TO-263 | 5
TO-220 | 5    
Enable     1     -40 to 125     32     150     1.82 | 1ku     Catalog     37     1     240     10     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
5TO-220: 86 mm2: 8.47 x 10.16 (TO-220 | 5)    
LP38851 Order now Adjustable Output     0.8     5.5     0.915     1.8     0.8       DDPAK/TO-263 | 7
SO PowerPAD | 8
TO-220 | 7    
Enable
Soft Start    
1     -40 to 125     60     90     0.81 | 1ku     Catalog     50     2     115     10     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
7TO-220: 83 mm2: 8.13 x 10.16 (TO-220 | 7)    
LP38852 Order now Adjustable Output     1.5     5.5     0.93     1.8     0.8       DDPAK/TO-263 | 7
SO PowerPAD | 8
TO-220 | 7    
Enable
Soft Start    
1     -40 to 125     34     90     1.19 | 1ku     Catalog     35     3     130     10     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
7TO-220: 83 mm2: 8.13 x 10.16 (TO-220 | 7)    
LP38853 Order now Adjustable Output     3     5.5     1.04     1.8     0.8       DDPAK/TO-263 | 7
SO PowerPAD | 8
TO-220 | 7    
Enable
Soft Start    
1     -40 to 125     34     150     1.88 | 1ku     Catalog     35     2     240     10     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
7TO-220: 83 mm2: 8.13 x 10.16 (TO-220 | 7)    
LP38855 Order now Fixed Output     1.5     5.5