LP38859 (ACTIVE)

3A Fast-Response High-Accuracy LDO Linear Regulator with Soft-Start

 

Design kits & evaluation modules (1)

Name Part# Type
3A Fast-Response High-Accuracy LDO Linear Regulator with Soft-Start LP38859-1.2EVAL Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP38859

  Min   Max Range
Vin  V 1.65 to 5.5V
Vout  V 1.2 to 1.2V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C