LP3921

ACTIVE

Battery Charger Management and Regulator Unit with Integrated Boomer Audio Amplifier

Product details

Regulated outputs (#) 7 Configurability Hardware configurable, Software configurable Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 1.5 Vout (max) (V) 3.3 Iout (max) (A) 0.3 Features Comm control Step-up DC/DC converter 0 Step-down DC/DC converter 0 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 7 Iq (typ) (mA) 2 Rating Catalog Operating temperature range (°C) -40 to 85
Regulated outputs (#) 7 Configurability Hardware configurable, Software configurable Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 1.5 Vout (max) (V) 3.3 Iout (max) (A) 0.3 Features Comm control Step-up DC/DC converter 0 Step-down DC/DC converter 0 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 7 Iq (typ) (mA) 2 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTV) 32 25 mm² 5 x 5
  • Charger
    • DC Adapter or USB Input
    • Thermally Regulated Charge Current
    • Under Voltage Lockout
    • 50 to 950 mA Programmable Charge Current
  • 3.0V to 5.5V Input Voltage Range
  • Thermal Shutdown
  • I2C-Compatible Interface for Controlling Charger, LDO Outputs and Enabling Audio Output
  • LDO's 7 Low-Noise LDO’s
    • 2 x 300 mA
    • 3 x 150 mA
    • 2 x 80 mA
    2% (typ.) Output Voltage Accuracy on LDO's
  • Audio
    • Fully Differential Amplification
    • Ability to Drive Capacitive Loads up to 100 pF
    • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Space-Efficient 32-pin 5 x 5 mm WQFN Package

All trademarks are the property of their respective owners.

  • Charger
    • DC Adapter or USB Input
    • Thermally Regulated Charge Current
    • Under Voltage Lockout
    • 50 to 950 mA Programmable Charge Current
  • 3.0V to 5.5V Input Voltage Range
  • Thermal Shutdown
  • I2C-Compatible Interface for Controlling Charger, LDO Outputs and Enabling Audio Output
  • LDO's 7 Low-Noise LDO’s
    • 2 x 300 mA
    • 3 x 150 mA
    • 2 x 80 mA
    2% (typ.) Output Voltage Accuracy on LDO's
  • Audio
    • Fully Differential Amplification
    • Ability to Drive Capacitive Loads up to 100 pF
    • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Space-Efficient 32-pin 5 x 5 mm WQFN Package

All trademarks are the property of their respective owners.

The LP3921 is a fully integrated charger and multi-regulator unit with a fully differential Boomer audio power amplifier designed for CDMA cellular phones. The LP3921 has a high-speed serial interface which allows for the integration and control of a Li-Ion battery charger, 7 low-noise low-dropout (LDO) voltage regulators and a Boomer audio amplifier.

The Li-Ion charger integrates a power FET, reverse current blocking diode, sense resistor with current monitor output, and requires only a few external components. Charging is thermally regulated to obtain the most efficient charging rate for a given ambient temperature.

LDO regulators provide high PSRR and low noise ideally suited for supplying power to both analog and digital loads.

The Boomer Audio Amplifier is capable of delivering 1.1 watts of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N). Boomer Audio Power Amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The Boomer Audio Amplifier does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption and part count is the primary requirement. The Boomer Audio Amplifier contains advanced pop & click circuitry which eliminates noises during turn-on and turn-off transitions.

The LP3921 is a fully integrated charger and multi-regulator unit with a fully differential Boomer audio power amplifier designed for CDMA cellular phones. The LP3921 has a high-speed serial interface which allows for the integration and control of a Li-Ion battery charger, 7 low-noise low-dropout (LDO) voltage regulators and a Boomer audio amplifier.

The Li-Ion charger integrates a power FET, reverse current blocking diode, sense resistor with current monitor output, and requires only a few external components. Charging is thermally regulated to obtain the most efficient charging rate for a given ambient temperature.

LDO regulators provide high PSRR and low noise ideally suited for supplying power to both analog and digital loads.

The Boomer Audio Amplifier is capable of delivering 1.1 watts of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N). Boomer Audio Power Amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The Boomer Audio Amplifier does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption and part count is the primary requirement. The Boomer Audio Amplifier contains advanced pop & click circuitry which eliminates noises during turn-on and turn-off transitions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Battery Charger Management & Regulator Unit w/Integrated Boomer Audio Amplifier datasheet (Rev. A) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos