Datasheet
- LP3944 RGB/White/Blue 8-LED Fun Light Driver (Rev. A)
(PDF , 931 KB) 06 Apr 2013 - View All Technical Documents
Device Uses
- Customized Flashing LED Lights for Cellular Phones
- Portable Applications
- Digital Cameras
- Indicator Lamps
- General Purpose I/O Expander
- Toys
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LP3944ISQ | ACTIVE | -40 to 85 | 0.90 | 1ku | WQFN (RTW) | 24 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LP3944ISQ/NOPB | ACTIVE | -40 to 85 | 0.90 | 1ku | WQFN (RTW) | 24 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LP3944ISQX | ACTIVE | -40 to 85 | 0.90 | 1ku | WQFN (RTW) | 24 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3944ISQX/NOPB | ACTIVE | -40 to 85 | 0.90 | 1ku | WQFN (RTW) | 24 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LP3943 | RGB/White/Blue 16-LED Fun Light Driver | LED DRIVER - BACKLIGHT | 16 LEDs |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 931 | 06 Apr 2013 |
External Articles (1)
| Title | Date |
|---|---|
| Control LCD Registers and Backlight Voltage with Two Wires | 11 Apr 2012 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| RGB White Blue 8-LED Fun Light Driver | LP3944ISQEV | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 