Power Management IC (PMIC) for Advanced Application Processors

LP3971 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TPS65217 ACTIVE Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver PMIC for battery powered systems for Sitara™ AM335x processors.

Product details

Configurability Factory programmable, Software configurable Vin (min) (V) 1.74 Vin (max) (V) 5.5 Vout (min) (V) 0.725 Vout (max) (V) 3.3 Iout (max) (A) 1.6 Features Comm control, Dynamic voltage scaling, Enable, Overcurrent protection, Power good, Synchronous rectification, Thermal shutdown Iq (typ) (mA) 0.293 Rating Catalog Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 125 Processor supplier Marvell Processor name PXA Shutdown current (ISD) (typ) (µA) 0.5 Product type Processor and FPGA
Configurability Factory programmable, Software configurable Vin (min) (V) 1.74 Vin (max) (V) 5.5 Vout (min) (V) 0.725 Vout (max) (V) 3.3 Iout (max) (A) 1.6 Features Comm control, Dynamic voltage scaling, Enable, Overcurrent protection, Power good, Synchronous rectification, Thermal shutdown Iq (typ) (mA) 0.293 Rating Catalog Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 125 Processor supplier Marvell Processor name PXA Shutdown current (ISD) (typ) (µA) 0.5 Product type Processor and FPGA
WQFN (RSB) 40 25 mm² 5 x 5
  • Compatible with Advanced Applications Processors Requiring DVM (Dynamic Voltage Management)
  • Three Buck Regulators for Powering High Current Processor Functions or I/O's
  • 6 LDO's for Powering RTC, Peripherals, and I/O's
  • Backup Battery Charger with Automatic Switch for Lithium-Manganese Coin Cell Batteries and Super Capacitors
  • I2C Compatible High Speed Serial Interface
  • Software Control of Regulator Functions and Settings
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • Tiny 40-pin 5x5 mm WQFN Package

Key Specifications

  • Buck Regulators
    • Programmable VOUT from 0.725 to 3.3V
    • Up to 95% Efficiency
    • Up to 1.6A Output Current
    • ±3% Output Voltage Accuracy
  • LDO’s
    • Programmable VOUT of 1.0V–3.3V
    • ±3% output voltage accuracy
    • 150/300/370 mA output currentsLDO RTC 30 mALDO 1 300 mALDO 2 150 mALDO 3 150 mALDO 4 150 mALDO 5 370 mA
    • 100 mV (typ) dropout

All trademarks are the property of their respective owners.

  • Compatible with Advanced Applications Processors Requiring DVM (Dynamic Voltage Management)
  • Three Buck Regulators for Powering High Current Processor Functions or I/O's
  • 6 LDO's for Powering RTC, Peripherals, and I/O's
  • Backup Battery Charger with Automatic Switch for Lithium-Manganese Coin Cell Batteries and Super Capacitors
  • I2C Compatible High Speed Serial Interface
  • Software Control of Regulator Functions and Settings
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • Tiny 40-pin 5x5 mm WQFN Package

Key Specifications

  • Buck Regulators
    • Programmable VOUT from 0.725 to 3.3V
    • Up to 95% Efficiency
    • Up to 1.6A Output Current
    • ±3% Output Voltage Accuracy
  • LDO’s
    • Programmable VOUT of 1.0V–3.3V
    • ±3% output voltage accuracy
    • 150/300/370 mA output currentsLDO RTC 30 mALDO 1 300 mALDO 2 150 mALDO 3 150 mALDO 4 150 mALDO 5 370 mA
    • 100 mV (typ) dropout

All trademarks are the property of their respective owners.

The LP3971 is a multi-function, programmable Power Management Unit, designed especially for advanced application processors. The LP3971 is optimized for low power handheld applications and provides 6 low dropout, low noise linear regulators, three DC/DC magnetic buck regulators, a back-up battery charger and two GPIO’s. A high speed serial interface is included to program individual regulator output voltages as well as on/off control.

The LP3971 is a multi-function, programmable Power Management Unit, designed especially for advanced application processors. The LP3971 is optimized for low power handheld applications and provides 6 low dropout, low noise linear regulators, three DC/DC magnetic buck regulators, a back-up battery charger and two GPIO’s. A high speed serial interface is included to program individual regulator output voltages as well as on/off control.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3971 Power Management Unit for Advanced Application Processors datasheet (Rev. V) 03 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location