Power Management IC (PMIC) for Advanced Application Processors

LP3972 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TPS65217 ACTIVE Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver PMIC for battery powered systems for Sitara™ AM335x processors.

Product details

Configurability Factory programmable, Software configurable Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0.725 Vout (max) (V) 3.3 Iout (max) (A) 1.6 Features Comm control, Dynamic voltage scaling, Enable, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO adjustable Iq (typ) (mA) 0.29 Rating Catalog Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 125 Processor supplier Marvell Processor name PXA Product type Processor and FPGA
Configurability Factory programmable, Software configurable Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0.725 Vout (max) (V) 3.3 Iout (max) (A) 1.6 Features Comm control, Dynamic voltage scaling, Enable, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO adjustable Iq (typ) (mA) 0.29 Rating Catalog Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 125 Processor supplier Marvell Processor name PXA Product type Processor and FPGA
WQFN (RSB) 40 25 mm² 5 x 5
  • Compatible With Advanced Applications Processors Requiring Dynamic Voltage Management (DVM)
  • Backup Battery Charger With Automatic Switch for Lithium-Manganese Coin-Cell Batteries and Super Capacitors
  • I2C-Compatible High-Speed Serial Interface
  • Software Control of Regulator Functions and Settings
  • Thermal and Current Overload Protections
  • Three Buck Regulators for Powering High-Current Processor Functions or I/Os
    • Programmable VOUT from 0.725 V to 3.3 V
    • Up to 95% Efficiency and 1.6-A Output Current
    • ±3% Output Voltage Accuracy
  • Six LDOs for Powering RTC, Peripherals, and I/Os
    • Programmable VOUT of 1 V to 3.3 V
    • ±3% Output Voltage Accuracy
      • LDO_RTC 30 mA
      • LDO1 300 mA
      • LDO2 150 mA
      • LDO3 150 mA
      • LDO4 150 mA
      • LDO5 400 mA
  • Compatible With Advanced Applications Processors Requiring Dynamic Voltage Management (DVM)
  • Backup Battery Charger With Automatic Switch for Lithium-Manganese Coin-Cell Batteries and Super Capacitors
  • I2C-Compatible High-Speed Serial Interface
  • Software Control of Regulator Functions and Settings
  • Thermal and Current Overload Protections
  • Three Buck Regulators for Powering High-Current Processor Functions or I/Os
    • Programmable VOUT from 0.725 V to 3.3 V
    • Up to 95% Efficiency and 1.6-A Output Current
    • ±3% Output Voltage Accuracy
  • Six LDOs for Powering RTC, Peripherals, and I/Os
    • Programmable VOUT of 1 V to 3.3 V
    • ±3% Output Voltage Accuracy
      • LDO_RTC 30 mA
      • LDO1 300 mA
      • LDO2 150 mA
      • LDO3 150 mA
      • LDO4 150 mA
      • LDO5 400 mA

The LP3972 is a multi-function programmable power management unit (PMU) designed especially for advanced application processors. The LP3972 is optimized for low-power handheld applications and provides six low-dropout low-noise linear regulators, three DC-DC magnetic buck regulators, a backup battery charger, and two GPIOs. A high-speed serial interface is included to program individual regulator output voltages as well as on and off control.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP3972 is a multi-function programmable power management unit (PMU) designed especially for advanced application processors. The LP3972 is optimized for low-power handheld applications and provides six low-dropout low-noise linear regulators, three DC-DC magnetic buck regulators, a backup battery charger, and two GPIOs. A high-speed serial interface is included to program individual regulator output voltages as well as on and off control.

For all available packages, see the orderable addendum at the end of the data sheet.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3972 Power Management Unit for Advanced Application Processors datasheet (Rev. L) PDF | HTML 30 Nov 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location