LP3981

ACTIVE

300-mA, high-accuracy, low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 2.7, 2.8, 2.83, 3, 3.3 Noise (µVrms) 35 Iq (typ) (mA) 0.07 Thermal resistance θJA (°C/W) 57 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 132 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 2.7, 2.8, 2.83, 3, 3.3 Noise (µVrms) 35 Iq (typ) (mA) 0.07 Thermal resistance θJA (°C/W) 57 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 132 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGC) 6 12 mm² 3 x 4
  • 2.5-V to 6-V Input Range
  • 300-mA Output Current
  • 60-dB PSRR at 1 kHz
  • ≤ 1-µA Quiescent Current When Shut Down
  • Fast Turnon Time: 120 µs (typical) with CBYPASS =
    0.01 µF
  • 132-mV Typical Dropout with 300-mA Load
  • 35-µVrms Output Noise Over 10 Hz to 100 kHz
  • Logic Controlled Enable
  • Stable With Ceramic and High-Quality Tantalum
    Capacitors
  • Thermal Shutdown and Short-Circuit Current Limit
  • Low Thermal Resistance in WSON-6 Package
    Gives Excellent Power Capability
  • 2.5-V to 6-V Input Range
  • 300-mA Output Current
  • 60-dB PSRR at 1 kHz
  • ≤ 1-µA Quiescent Current When Shut Down
  • Fast Turnon Time: 120 µs (typical) with CBYPASS =
    0.01 µF
  • 132-mV Typical Dropout with 300-mA Load
  • 35-µVrms Output Noise Over 10 Hz to 100 kHz
  • Logic Controlled Enable
  • Stable With Ceramic and High-Quality Tantalum
    Capacitors
  • Thermal Shutdown and Short-Circuit Current Limit
  • Low Thermal Resistance in WSON-6 Package
    Gives Excellent Power Capability

Performance of the LP3981 device is optimized for battery-powered systems to deliver ultra-low-noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

Power supply rejection is better than 60 dB at low frequencies. This high power supply rejection is maintained down to lower input voltage levels common to battery-operated circuits.

The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 300 mA, from a 2.5-V to 6-V input, consuming less than 1 µA in disable mode.

The LP3981 is available in 8-pin VSSOP-8 and 6-pin WSON packages. Performance is specified for −40°C to +125°C temperature range. The device available in the following output voltages: 2.5 V, 2.7 V, 2.8 V, 2.83 V, 3 V, 3.03 V and 3.3 V as standard. Other output options can be made available; contact your local TI sales office for more information.

Performance of the LP3981 device is optimized for battery-powered systems to deliver ultra-low-noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

Power supply rejection is better than 60 dB at low frequencies. This high power supply rejection is maintained down to lower input voltage levels common to battery-operated circuits.

The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 300 mA, from a 2.5-V to 6-V input, consuming less than 1 µA in disable mode.

The LP3981 is available in 8-pin VSSOP-8 and 6-pin WSON packages. Performance is specified for −40°C to +125°C temperature range. The device available in the following output voltages: 2.5 V, 2.7 V, 2.8 V, 2.83 V, 3 V, 3.03 V and 3.3 V as standard. Other output options can be made available; contact your local TI sales office for more information.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A20 ACTIVE 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR 300-mA LDO with improved noise, PSRR and IQ performance in smaller size for cost-sensitive solutions

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3981 Micropower, 300-mA Ultra-Low-Dropout CMOS Voltage Regulator datasheet (Rev. H) PDF | HTML 18 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
WSON (NGC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos