LP3995 Micropower 150mA CMOS Voltage Regulator with Active Shutdown. | TI.com

LP3995 (ACTIVE) Micropower 150mA CMOS Voltage Regulator with Active Shutdown.

 

Recommended alternative parts

  • LP2983  -  0.9V, 1.0V And 1.2V Output Options

Description

The LP3995 linear regulator is designed to meet the requirements of portable battery-powered applications, providing an accurate output voltage with low noise and low quiescent current. Ideally suited for powering RF and analog devices, this device can also be used to meet more general circuit needs in which a fast turnoff is essential.

For battery-powered applications the low dropout and low ground current provided by the device allows the lifetime of the battery to be maximized. The Enable(/Disable) control function allows the system to further extend the battery lifetime by reducing the power consumption to virtually zero. This function also incorporates an active discharge circuit on the output for faster device shutdown. Where the fast turnoff is not required the LP3999 linear regulator is recommended. The LP3995 also features internal protection against short-circuit currents and overtemperature conditions.

The LP3995 is designed to be stable with small 1-µF ceramic capacitors. The small outline of the LP3995 DSBGA package with the required ceramic capacitors can realize a system application within minimal board area. Performance is specified for a −40°C to +125°C temperature range.

The LP3995 is available in fixed output voltages from 1.5 V to 3.3 V, in DSBGA or WSON packages. For other package options or output-voltage options, contact your local TI sales office.

Features

  • Input Range: 2.5 V to 6 V
  • Accurate Output Voltage: ±75 mV / 2%
  • Typical Dropout with 150 mA Load: 60 mV
  • Virtually Zero Quiescent Current When Disabled
  • Low Output Voltage Noise
  • Stable With a 1-µF Output Capacitor
  • Output Current: 150 mA
  • Fast Turnon: 30 µs (Typical)
  • Fast Turnoff: 175 µs (Typical)
  • Stable With Ceramic Capacitor
  • Logic Controlled Enable
  • Fast Turnon
  • Active Disable for Fast Turnoff
  • Thermal-Overload and Short-Circuit Protection
  • −40 to +125°C Junction Temperature Range for
    Operation

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP3995 Order now Fixed Output     0.15     6     2.5     3     1.9     1.5
1.8
1.9
2.5
2.8
3    
DSBGA | 5
WSON | 6    
Enable     1     -40 to 125     69     25     0.23 | 1ku     Catalog     32     3     60     0.085     5DSBGA: 2 mm2: 1.2 x 1.5 (DSBGA | 5)
6WSON: 10 mm2: 3.29 x 2.92 (WSON | 6)    
LP3985 Order now Fixed Output     0.15     6     2.5     5     2.5     2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
4.7
4.75
4.8
5    
DSBGA | 5
SOT-23 | 5    
Enable     1     -40 to 125     220     30     0.19 | 1ku     Catalog     42     2     60     0.085     5DSBGA: 2 mm2: 1.2 x 1.5 (DSBGA | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
LP3999 Order now Fixed Output     0.15     6     2.5     3.3     1.5     1.5
1.8
2.4
2.5
2.8
3.3    
DSBGA | 5     Enable     1     -40 to 125     255     10     0.32 | 1ku     Catalog     25     3     60     0.085     5DSBGA: 2 mm2: 1.2 x 1.5 (DSBGA | 5)