Home Power management LED drivers RGB LED drivers

LP5523

ACTIVE

9-channel RGB/White LED driver with internal program memory and integrated charge Pump - DSBGA

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
NEW LP5813 ACTIVE Synchronous boost 4 x 3 matrix RGB LED driver with I2C and auto animation control Newer device with sync boost, lower IQ and smaller size

Product details

Number of channels 9 LED current per channel (mA) 25.5 LED configuration Parallel Program memory Yes Topology Charge pump Programmable ramp control Yes Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.225 Features Analog/PWM mixed dimming, Constant current, Current control, I2C control, Power-save mode, Programmable lighting engines Iq (typ) (mA) 0.8 Shutdown current (ISD) (typ) (µA) 0.2 Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 9 LED current per channel (mA) 25.5 LED configuration Parallel Program memory Yes Topology Charge pump Programmable ramp control Yes Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.225 Features Analog/PWM mixed dimming, Constant current, Current control, I2C control, Power-save mode, Programmable lighting engines Iq (typ) (mA) 0.8 Shutdown current (ISD) (typ) (µA) 0.2 Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YFQ) 25 4.84 mm² 2.2 x 2.2
  • Three Independent Program Execution Engines, Nine Programmable Outputs with 25.5-mA Full-Scale Current, 8-Bit Current Setting Resolution, and 12-Bit PWM Control Resolution
  • Adaptive High-Efficiency 1×/1.5× Fractional Charge Pump - Efficiency Up to 94%
  • LED Drive Efficiency Up to 93%
  • Charge Pump With Soft Start and Overcurrent and Short-Circuit Protection
  • Built-in LED Test
  • 200-nA Typical Standby Current
  • Automatic Power-Save Mode
    IVDD = 10 µA (Typical)
  • Two-Wire I2C-Compatible Control Interface
  • Flexible Instruction Set
  • Large SRAM Program Memory
  • Small Application Circuit
  • Source (High-Side) Drivers
  • Architecture Supports Color Control
  • Three Independent Program Execution Engines, Nine Programmable Outputs with 25.5-mA Full-Scale Current, 8-Bit Current Setting Resolution, and 12-Bit PWM Control Resolution
  • Adaptive High-Efficiency 1×/1.5× Fractional Charge Pump - Efficiency Up to 94%
  • LED Drive Efficiency Up to 93%
  • Charge Pump With Soft Start and Overcurrent and Short-Circuit Protection
  • Built-in LED Test
  • 200-nA Typical Standby Current
  • Automatic Power-Save Mode
    IVDD = 10 µA (Typical)
  • Two-Wire I2C-Compatible Control Interface
  • Flexible Instruction Set
  • Large SRAM Program Memory
  • Small Application Circuit
  • Source (High-Side) Drivers
  • Architecture Supports Color Control

The LP5523 is a 9-channel LED driver designed to produce lighting effects for mobile devices. A high-efficiency charge pump enables LED driving over full Li-Ion battery voltage range. The device is equipped with an internal program memory, which allows operation without processor control.

The LP5523 maintains excellent efficiency over a wide operating range by autonomously selecting the best charge-pump gain based on LED forward voltage requirements. The LP5523 is able to automatically enter power-save mode when LED outputs are not active, thus lowering idle current consumption down to 10 µA (typical).

The LP5523 has an I2C-compatible control interface with four pin selectable addresses. The device has a flexible general purpose output (GPO), which can be used as a digital control pin for other devices. INT pin can be used to notify processor when a lighting sequence has ended (interrupt function). Also, the device has a trigger input interface, which allows synchronization, for example, between multiple LP5523 devices.

The device requires only four small, low-cost ceramic capacitors. The LP5523 is available in a tiny 25-pin DSBGA package (0.4-mm pitch).

For all available packages, see the orderable addendum at the end of the data sheet.

The LP5523 is a 9-channel LED driver designed to produce lighting effects for mobile devices. A high-efficiency charge pump enables LED driving over full Li-Ion battery voltage range. The device is equipped with an internal program memory, which allows operation without processor control.

The LP5523 maintains excellent efficiency over a wide operating range by autonomously selecting the best charge-pump gain based on LED forward voltage requirements. The LP5523 is able to automatically enter power-save mode when LED outputs are not active, thus lowering idle current consumption down to 10 µA (typical).

The LP5523 has an I2C-compatible control interface with four pin selectable addresses. The device has a flexible general purpose output (GPO), which can be used as a digital control pin for other devices. INT pin can be used to notify processor when a lighting sequence has ended (interrupt function). Also, the device has a trigger input interface, which allows synchronization, for example, between multiple LP5523 devices.

The device requires only four small, low-cost ceramic capacitors. The LP5523 is available in a tiny 25-pin DSBGA package (0.4-mm pitch).

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LP5523 Nine-Channel RGB- and White-LED Driver With Internal Program Memory and Integrated Charge Pump – DSBGA Package datasheet (Rev. E) PDF | HTML 24 Jan 2017
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note LP5523 Evaluation Kit (Rev. E) 09 Dec 2015
Application note AN-2227 LP5523 Evaluation Kit 21 Jun 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5523EVM — LP5523 Programmable 9-Output LED Driver Evaluation Module

The LP5523 is a fully integrated lighting management unit for producing lighting effects for mobile devices. The LP5523 includes all necessary power management, high-side current sources, temperature compensation, two wire (I2C compatible) control interface and programmable pattern generators. The (...)

Not available on TI.com
Driver or library

LP5523SW-LINUX — Linux Driver for LP5523

The Linux driver supports the LP5523 series of LED Drivers. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp5523
  • lp55231

 

Linux Source Files

(...)

GUI for evaluation module (EVM)

SNVC151 LP5523 Evaluation Software

Supported products & hardware

Supported products & hardware

Products
RGB LED drivers
LP5523 9-channel RGB/White LED driver with internal program memory and integrated charge Pump - DSBGA
Hardware development
Evaluation board
LP5523EVM LP5523 Programmable 9-Output LED Driver Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-050013 — Ultra-Small RGB LED animation solution for battery powered applications reference design

This reference design is a 2 cm x 2 cm RGB LED animation solution for battery powered applications using the LP5523 and MSP430FR2111 devices. The LP5523 device is a LED driver with a programmable control engine in a DSBGA package. The LP5523 enables vivid lighting patterns for applications that (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos