LP5910 (ACTIVE)

300-mA low-noise low-IQ low-dropout (LDO) linear regulator

300-mA low-noise low-IQ low-dropout (LDO) linear regulator - LP5910
Datasheet
 

Models (12)

Title Category Type Size (KB) Date Views
LP5910 Unencrypted PSpice Transient Model PSpice Model ZIP 2 KB 26 Jun 2017 0 views
LP5910 PSpice Transient Model PSpice Model ZIP 52 KB 26 Jun 2017 0 views
LP5910_0P9 PSpice Transient Model (Rev. A) PSpice Model ZIP 54 KB 11 Aug 2016 0 views
LP5910_0P9 Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 2 KB 11 Aug 2016 0 views
LP5910_1P8 PSpice Transient Model (Rev. A) PSpice Model ZIP 50 KB 09 Aug 2016 0 views
LP5910_1P8 Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 2 KB 09 Aug 2016 0 views
LP5910_1P0 Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 2 KB 09 Aug 2016 0 views
LP5910_1P0 PSpice Transient Model (Rev. A) PSpice Model ZIP 51 KB 09 Aug 2016 0 views
LP5910_1P2 PSpice Transient Model (Rev. A) PSpice Model ZIP 51 KB 09 Aug 2016 0 views
LP5910_1P2 Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 2 KB 09 Aug 2016 0 views
LP5910_1P1 PSpice Transient Model PSpice Model ZIP 55 KB 28 Jul 2016 0 views
LP5910_1P1 Unencrypted PSpice Transient Model PSpice Model ZIP 2 KB 28 Jul 2016 0 views

Design kits & evaluation modules (2)

Name Part# Type
LP5910 DRV-1.8 300-mA low-noise low-IQ LDO linear regulator evaluation module LP5910DRV18EVM Evaluation Modules & Boards
LP5910 YKA-1.8 300-mA low-noise low-IQ LDO linear regulator evaluation module LP5910YKA18EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

LP5910 and TPS61221 as Power Reference Design for devices Interacting with Ultra-Low Voltage MSP430

The MSP430X09X can operate form ultra-low voltages (ULV) in the range of 0.9V to 1.65V; however most of the devices in the system requires higher voltages. TIDA-00599 provides a solution for those companion devices that requires 1.8V and 3.3V input voltages.

A 3.3V voltage rail is generated from a (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer LP5910

  Min   Max Range
Vin  V 1.3 to 3.3V
Product Option
Vout  V
Iout  A ≤ 0.3A
Ambient Temp  °C -40.0 to 125.0°C