2-A adjustable LDO

Product details

Output options Adjustable Output Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 1.3 Vout (max) (V) 5 Vout (min) (V) 0.5 Noise (µVrms) 22 Iq (typ) (mA) 0.5 Thermal resistance θJA (°C/W) 50 Rating Catalog Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable, Output discharge, Power good, Soft start Accuracy (%) 3 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 1.3 Vout (max) (V) 5 Vout (min) (V) 0.5 Noise (µVrms) 22 Iq (typ) (mA) 0.5 Thermal resistance θJA (°C/W) 50 Rating Catalog Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable, Output discharge, Power good, Soft start Accuracy (%) 3 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
WSON (DSC) 10 9 mm² 3 x 3
  • Wide Input Voltage Range: 1.3 V to 6 V
  • Low VIN Voltage Without Extra Bias Voltage
  • Adjustable Output Voltage: 0.5 V to 5 V
  • Low Dropout: 200 mV at 2-A Load
  • Low Output Voltage Noise: 25 μVRMS
  • Output Current: 2 A
  • –40˚C to +125°C Operating Junction Temperature
  • Programmable Soft Start Limits Inrush Current
  • 3-mm × 3-mm × 0.75-mm 10-Pin WSON Package
  • Thermal-Overload and Short-Circuit Protection
  • Output Voltage Tolerance: ±1.5%
  • Shutdown Supply Current : 0.1 μA
  • PSRR: 70 dB at 1 kHz
  • Power Good Output
  • Create a Custom Design Using the LP5922 With the WEBENCH Power Designer
  • Wide Input Voltage Range: 1.3 V to 6 V
  • Low VIN Voltage Without Extra Bias Voltage
  • Adjustable Output Voltage: 0.5 V to 5 V
  • Low Dropout: 200 mV at 2-A Load
  • Low Output Voltage Noise: 25 μVRMS
  • Output Current: 2 A
  • –40˚C to +125°C Operating Junction Temperature
  • Programmable Soft Start Limits Inrush Current
  • 3-mm × 3-mm × 0.75-mm 10-Pin WSON Package
  • Thermal-Overload and Short-Circuit Protection
  • Output Voltage Tolerance: ±1.5%
  • Shutdown Supply Current : 0.1 μA
  • PSRR: 70 dB at 1 kHz
  • Power Good Output
  • Create a Custom Design Using the LP5922 With the WEBENCH Power Designer

The LP5922 is 2-A low dropout (LDO) linear regulator with 200-mV typical dropout voltage at maximum current levels. The LP5922 device can operate from a voltage rail down to 1.3 V without additional bias supply. System efficiency is maximized and power dissipation minimized by the low dropout and low VIN capability. The device also features low quiescent current and very low shutdown current.

The LP5922 device was designed to have high PSRR and low output noise to support sensitive analog applications without additional filtering. The output noise can be reduced even further by implementing a small capacitor on the SS/NR pin.

The output voltage is adjustable from 0.5 V to 5 V by an external resistor divider. Enable pin, adjustable soft start and optional Power Good features help with system power sequencing. Inrush current is controlled with the soft start and the device has short circuit and thermal protections.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP5922 is 2-A low dropout (LDO) linear regulator with 200-mV typical dropout voltage at maximum current levels. The LP5922 device can operate from a voltage rail down to 1.3 V without additional bias supply. System efficiency is maximized and power dissipation minimized by the low dropout and low VIN capability. The device also features low quiescent current and very low shutdown current.

The LP5922 device was designed to have high PSRR and low output noise to support sensitive analog applications without additional filtering. The output noise can be reduced even further by implementing a small capacitor on the SS/NR pin.

The output voltage is adjustable from 0.5 V to 5 V by an external resistor divider. Enable pin, adjustable soft start and optional Power Good features help with system power sequencing. Inrush current is controlled with the soft start and the device has short circuit and thermal protections.

For all available packages, see the orderable addendum at the end of the data sheet.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP5922 2-A Low-Noise, Adjustable LDO With Low Input- and Output-Voltage Capability datasheet (Rev. A) PDF | HTML 14 Feb 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location