LP8555
- Dual High-Efficiency DC/DC Boost Converters
- 2.7-V to 20-V VDD Range
- 12 50-mA High-Precision LED Current
Sinks With 12-Bit Brightness Control - Adaptive LED Current Sink Headroom
Controls for Maximum System Efficiency - LED String Count Auto-Detection
- Phase-Shifted PWM Mode for Reduced Audible
Noise - PWM Input Duty-Cycle and/or I2C-Register
Brightness Control - Hybrid PWM and Current Dimming for Higher LED
Drive Optical Efficiency - Flexible CABC Support
- EPROM, I2C-Register, or External Resistors
for Configuration - Improved Boost EMI Performance with Slew-Rate Control,
Spread Spectrum, and Phase-Shifted Switching - Extensive Fault Detection Schemes
The LP8555 is a high efficiency LED driver with integrated dual DC-DC boost converters. It has 12 high-precision current sinks that can be controlled by a PWM input signal, an I2C master, or both.
Dual-boost configuration of LP8555 shares the load to two inductors and allows thinner overall solution size and better efficiency compared to single-boost solutions. 12 LED strings allows driving high number of LEDs with optimal efficiency since boost conversion ratio can be kept low.
The boost converter has adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes the power consumption by adjusting the voltage to lowest sufficient level in all conditions.
The LED string auto-detect function enables use of the same device in systems with 2 to 12 LED strings for the maximum design flexibility. Proprietary Hybrid PWM and Current dimming mode enables additional system power savings. Phase-shift PWM allows reduced audible noise and smaller boost output capacitors. Flexible CABC support combines brightness level selections based on the PWM input and I2C commands.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LP8555 High-Efficiency LED Backlight Driver for Tablet PCs datasheet | PDF | HTML | 21 Feb 2014 |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | Some Guidelines and Tips for the LED Driver Application | 14 Aug 2019 | ||
User guide | Using the LP8555 Evaluation Module | 21 Feb 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LP8555EVM — High-Efficiency LED Backlight Driver Evaluation Module
The Texas Instruments LP8555EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device. The LP8555EVM uses the LP8555 to drive up to 12 LED strings for LCD backlighting with high efficiency. Information about output voltage and current ratings of LP8555EVM can (...)
LP8550SW-LINUX — Linux Driver for LP8550
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- lp8550
- lp8551
- lp8552
- (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
DSBGA (YFQ) | 36 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.