LP8869-Q1 Highly-integrated 3-channel 120-mA automotive LED driver | TI.com

LP8869-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Highly-integrated 3-channel 120-mA automotive LED driver

 

Description

The LP8867-Q1, LP8869-Q1 is an automotive highly-integrated, low-EMI, easy-to-use LED driver with DC-DC converter. The DC-DC converter supports both boost and SEPIC mode operation. The device has four or three high-precision current sinks that can be combined for higher current capability.

The DC-DC converter has adaptive output voltage control based on the LED forward voltages. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. For EMI reduction DC-DC supports spread spectrum for switching frequency and an external synchronization with dedicated pin. A wide-range adjustable frequency allows the LP886x-Q1 to avoid disturbance for sensitive frequency band.

The input voltage range for the LP886x-Q1 is from 4.5 V to 40 V to support automotive start-stop and load dump condition. The LP886x-Q1 integrates extensive fault detection features.

Features

  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1:
      –40°C to +125°C, TA
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • 3-, 4-Channel 120-mA current sinks
    • High dimming ratio of 10 000:1 at 100 Hz
    • Current matching 1% (typical)
    • LED String current up to 120 mA per channel
    • Outputs can be combined externally for higher current per string
  • Integrated boost and SEPIC converter for LED string power
    • Input voltage operating range 4.5 V to 40 V
    • Output voltage up to 45 V
    • Integrated 3.3-A Switch FET
    • Switching frequency 300 kHz to 2.2 MHz
    • Switching synchronization input
    • Spread spectrum for lower EMI
  • Fault detection and protection
    • Fault output
    • Input voltage OVP, UVLO and OCP
    • Boost block SW OVP and output OVP
    • LED open and short fault detection
    • Power-Line FET control for battery bus protection
    • Automatic LED current reduction with external temperature sensor
    • Thermal shutdown

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Topology Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) LED current per channel (mA) Switching frequency (Max) (kHz) Operating temperature range (C) Features Applications Package Group Package size: mm2:W x L (PKG) Rating
LP8869-Q1 Order now Boost with Current Sink     3     4.5     40     6     45     0.12     4.5     0.12     2200     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
Integrated Switch
Power-Line FET
Precision Dimming Control
Spread Spectrum
Thermal Shutdown    
Adaptive Headlamp
Backlight
Daytime Running
Dome
Fog
Foot Well
FootWell
Headlamp
Position
Stop/Tail
Tell-Tale
Turn    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Automotive    
LP8860-Q1 Order now Boost Controller     4     3     48     2     48     0.6     2.5     150     2200     -40 to 125     Adjustable Switch Frequency
Boost Sync
Fault Diagnostic
Hybrid Dimming/Phase Shift
I2C Control
Spread Spectrum    
Backlight
Dome
Foot Well    
HLQFP | 32     32HLQFP: 81 mm2: 9 x 9 (HLQFP | 32)     Automotive    
LP8861-Q1 Order now Boost
Sepic    
4     4.5     40     7     40     0.4     5     100     2200     -40 to 125     Adjustable Switch Frequency
Boost Sync
Fault Detection
Power-Line FET
Sepic Sync
Spread Spectrum
Temperature Compensation    
Backlight
Dome
Foot Well    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Automotive    
LP8863-Q1 Order now Boost Controller
Sepic Controller    
6     3     48     7     48     0.9     15     150     2200     -40 to 125     Adjustable Switch Frequency
Boost Sync
Enable/Shutdown
Fault Diagnostic
Hybrid Dimming/Phase Shift
I2C Control
Power-Line FET
Precision Dimming Control
Soft Start
Spread Spectrum    
Backlight     HTSSOP | 38     38HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 38)     Automotive    
LP8866-Q1 Order now Boost Controller
Sepic Controller    
6     3     48     0     48     1.2     20     200     2200     -40 to 125       Backlight     HTSSOP | 38     38HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 38)     Automotive    
LP8867-Q1 Order now Boost with Current Sink     4     4.5