MUX509 36-V, Low-Capacitance, Low-Leakage-Current, Precision, Analog Multiplexer | TI.com

MUX509 (ACTIVE)

36-V, Low-Capacitance, Low-Leakage-Current, Precision, Analog Multiplexer

 

Recommended alternative parts

  • TMUX6104  -  Same functionality with a 4:1 configuration
  • TMUX6136  -  Same functionality with a 2:1 configuration
  • TMUX6122  -  Same functionality with a 1:1 configuration

Description

The MUX508 and MUX509 (MUX50x) are modern, complementary metal-oxide semiconductor (CMOS), analog multiplexers (muxes). The MUX508 offers 8:1 single-ended channels, whereas the MUX509 offers differential 4:1 or dual 4:1 single-ended channels. The MUX508 and MUX509 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). They also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have TTL-logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX508 and MUX509 have very low on and off leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA allows for use in portable applications.

Features

  • Low On-Capacitance
    • MUX508: 9.4 pF
    • MUX509: 6.7 pF
  • Low Input Leakage: 10 pA
  • Low Charge Injection: 0.3 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 92 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP and SOIC Packages

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Power supply type Vss (Min) (V) Vss (Max) (V) Vdd (Min) (V) Vdd (Max) (V) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
MUX509 Order now 4:1     2     Single
Dual    
-18     -5     10     36     125     500     Catalog     -40 to 125     SOIC | 16
TSSOP | 16    
36     430     30     45     62     Break-before-make     0.05     0.05     6.7     2.4     0.5     2     0.8     2    
MUX506 Order now 16:1     1     Single
Dual    
-18     -5     10     36     125     500     Catalog     -40 to 125     SOIC | 28
TSSOP | 28    
36     430     30     45     62     Break-before-make     0.025     0.05     13.5     2.1     0.5     2     0.8     2    
MUX507 Order now 8:1     2     Single
Dual    
-18     -5     10     36     125     500     Catalog     -40 to 125     SOIC | 28
TSSOP | 28    
36     430     30     45     62     Break-before-make     0.025     0.05     8.7     2.1     0.5     2     0.8     2    
MUX508 Order now