Home Power management DC/DC power modules Isolated power modules (integrated transformer)

12 V, 10-W Power-Over-Ethernet Power Module

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Vin (max) (V) 57
Rating Catalog Operating temperature range (°C) -40 to 85 Vin (max) (V) 57
DIPMODULE (EUP) 13 1643.8184 mm² 42.16 x 38.99
  • Input Voltage Range:
       36 V to 57 V
  • 10 W Output
  • IEEE Std. 802.3af Compliant (for PoE-PD Interface)
  • 85% Efficiency
  • Low Profile (9 mm)
  • Output Voltage Trim/Adjust
  • Under-Voltage Lockout
  • Input Transient Suppressor
  • Internal EMI Filter
  • Meets FCC Class B Radiated & Class A Conducted
  • Output Inhibit Control
  • Short Circuit Protection
  • Over Temperature Shutdown
  • 1500 VDC Isolation
  • Safety Approvals (Pending):
       UL 60950, cUL 60950, EN60950

  • Input Voltage Range:
       36 V to 57 V
  • 10 W Output
  • IEEE Std. 802.3af Compliant (for PoE-PD Interface)
  • 85% Efficiency
  • Low Profile (9 mm)
  • Output Voltage Trim/Adjust
  • Under-Voltage Lockout
  • Input Transient Suppressor
  • Internal EMI Filter
  • Meets FCC Class B Radiated & Class A Conducted
  • Output Inhibit Control
  • Short Circuit Protection
  • Over Temperature Shutdown
  • 1500 VDC Isolation
  • Safety Approvals (Pending):
       UL 60950, cUL 60950, EN60950

The PTB48540 series of power modules is specifically designed to provide an isolated, low-voltage power source to a remote Powered Device (PD) in Power-Over-Ethernet (PoE) applications. These modules are rated 10 W and incorporate all the necessary interface requirements to comply with IEEE Std. 802.3af, for managing the input power to the PD from the PoE Power Sourcing Equipment (PSE). This includes PD detection and PD classification current signatures required for the PSE. The modules are compatible with PD classifications, class 0 through class 3.

In addition to a fully integrated DC/DC converter, each PTB48540 power module incorporates internal input diode bridges to support both Data Line and Spare Line pair standard Ethernet connections, an integral transient suppressor for input over-voltage protection, and an EMI filter to ensure noise compatibility with Ethernet data signals.

Other features include an input undervoltage lockout (UVLO), over-current and short-circuit protection, an output voltage adjust/trim, and over-temperature protection. An "Output Inhibit" control allows the output voltage to be turned off to support an idle condition or power saving mode. The output voltage options are for 3.3-V, 5-V, or 12-V output. The target applications are small low-power remote IP appliances, such as security card readers and cameras, test dongles, and IP phone consoles.

The PTB48540 series of power modules is specifically designed to provide an isolated, low-voltage power source to a remote Powered Device (PD) in Power-Over-Ethernet (PoE) applications. These modules are rated 10 W and incorporate all the necessary interface requirements to comply with IEEE Std. 802.3af, for managing the input power to the PD from the PoE Power Sourcing Equipment (PSE). This includes PD detection and PD classification current signatures required for the PSE. The modules are compatible with PD classifications, class 0 through class 3.

In addition to a fully integrated DC/DC converter, each PTB48540 power module incorporates internal input diode bridges to support both Data Line and Spare Line pair standard Ethernet connections, an integral transient suppressor for input over-voltage protection, and an EMI filter to ensure noise compatibility with Ethernet data signals.

Other features include an input undervoltage lockout (UVLO), over-current and short-circuit protection, an output voltage adjust/trim, and over-temperature protection. An "Output Inhibit" control allows the output voltage to be turned off to support an idle condition or power saving mode. The output voltage options are for 3.3-V, 5-V, or 12-V output. The target applications are small low-power remote IP appliances, such as security card readers and cameras, test dongles, and IP phone consoles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PTB48540 Series: 10-W Power-Over-Ethernet Isolated Power Module Assembly datasheet (Rev. B) 19 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIPMODULE (EUP) 13 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos