Home Power management DC/DC power modules Isolated power modules (integrated transformer)

+/-12 V 30-W, Complementary Output DC/DC Converter for DSL

Product details

Iout (max) (A) 1.25 Vin (max) (V) 75
Iout (max) (A) 1.25 Vin (max) (V) 75
DIPMODULE (ERV) 8 1370.712 mm² 57.4 x 23.88
  • Dual Complementary Outputs (±5 V, ±12 V)
  • Input Voltage Range: 36 V to 75 V
  • On/Off Enable for Sequencing
  • 1500 VDC Isolation
  • Over-Current Protection
  • Over-Temperature Shutdown
  • Under-Voltage Lockout
  • Temp Range: –40 to +85°C
  • Industry Standard Outline
  • Fixed Frequency Operation
  • Synchronizes with PTB48500
  • Powers line driver ICs for AC-7 and other xDSL chipsets
  • Safety Approvals: (Pending):
      EN60950
      UL/cUL60950

  • Dual Complementary Outputs (±5 V, ±12 V)
  • Input Voltage Range: 36 V to 75 V
  • On/Off Enable for Sequencing
  • 1500 VDC Isolation
  • Over-Current Protection
  • Over-Temperature Shutdown
  • Under-Voltage Lockout
  • Temp Range: –40 to +85°C
  • Industry Standard Outline
  • Fixed Frequency Operation
  • Synchronizes with PTB48500
  • Powers line driver ICs for AC-7 and other xDSL chipsets
  • Safety Approvals: (Pending):
      EN60950
      UL/cUL60950

The PTB48580 series of isolated DC/DC converter modules produce a complementary pair of regulated supply voltages for powering line-driver ICs in xDSL telecom applications. The modules operate from a standard telecom (–48 V) central office (CO) supply and can provide up to a 30 W of power in a balanced load configuration.

The A-suffix module (±5 V) is designed to power the line driver ICs for the AC-7 ADSL chipset. Other voltage options will power other analog applications requiring a complementary supply with relatively balanced loads. The outputs can also be easily configured for single-ended use.

The modules incorporate an On/Off enable control, output current limit, over-temperature protection, and input under-voltage lockout (UVLO) as standard features.

The control inputs, "Enable" and "Sync In," are compatible with the "EN Out" and "Sync Out" signals of the PTB48500 DC/DC converter. This allows the power-up and switching frequency of the PTB48580 series to be directly controlled from a PTB48500. Together a PTB48500 and a PTB48580A converter meet all the system power and sequencing requirements of an AC-7 ADSL chipset.

The PTB48580 series uses doublesided surface mount contruction. The package size is based on an industry standard outline and does not require a heatsink. Both through-hole and surface mount pin configurations are available.

The PTB48580 series of isolated DC/DC converter modules produce a complementary pair of regulated supply voltages for powering line-driver ICs in xDSL telecom applications. The modules operate from a standard telecom (–48 V) central office (CO) supply and can provide up to a 30 W of power in a balanced load configuration.

The A-suffix module (±5 V) is designed to power the line driver ICs for the AC-7 ADSL chipset. Other voltage options will power other analog applications requiring a complementary supply with relatively balanced loads. The outputs can also be easily configured for single-ended use.

The modules incorporate an On/Off enable control, output current limit, over-temperature protection, and input under-voltage lockout (UVLO) as standard features.

The control inputs, "Enable" and "Sync In," are compatible with the "EN Out" and "Sync Out" signals of the PTB48500 DC/DC converter. This allows the power-up and switching frequency of the PTB48580 series to be directly controlled from a PTB48500. Together a PTB48500 and a PTB48580A converter meet all the system power and sequencing requirements of an AC-7 ADSL chipset.

The PTB48580 series uses doublesided surface mount contruction. The package size is based on an industry standard outline and does not require a heatsink. Both through-hole and surface mount pin configurations are available.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet PTB48580: 30-W 48-V Input Dual-Complimentary Output DC/DC Converter datasheet 24 Dec 2004
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIPMODULE (ERV) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos