PTD08A210W Single 10-A Output, 4.75V to 14V Input, Non-Isolated, Digital PowerTrain Module | TI.com

PTD08A210W
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single 10-A Output, 4.75V to 14V Input, Non-Isolated, Digital PowerTrain Module

 

Description

The PTD08A210W is a high-performance single 10-A output, non-isolated digital PowerTrain module. This module is the power conversion section of a digital power system which incorporates TI’s UCD7242 MOSFET/driver IC. The PTD08A210W must be used in conjunction with a digital power controller such as the UCD9240, UCD9220 or UCD9110 family. The PTD08A210W receives control signals from the digital controller and provides parametric and status information back to the digital controller. Together, PowerTrain modules and a digital power controller form a sophisticated, robust, and easily configured power management solution.

Operating from an input voltage range of 4.75 V to 14 V, the PTD08A210W provides step-down power conversion to a wide range of output voltages from, 0.7 V to 3.6 V. The wide input voltage range makes the PTD08A210W particularly suitable for advanced computing and server applications that utilize a loosely regulated 8-V, 9.6-V or 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V or 12-V intermediate bus architectures.

The module incorporates output over-current and temperature monitoring which protects against most load faults. Output current and module temperature signals are provided for the digital controller to permit user defined over-current and over-temperature warning and fault scerarios.

The module uses single-sided, pin-less surface mount construction to provide a low profile and compact footprint. The package is lead (Pb) - free and RoHS compatible.

Features

  • Single 10-A Output
  • 4.75-V to 14-V Input Voltage
  • Programmable Wide-Output Voltage
    (0.7 V to 3.6 V)
  • Efficiencies up to 96%
  • Digital I/O
    • PWM signal
    • Fault Flag (FF)
    • Sychronous Rectifier Enable (SRE)
  • Analog I/O
    • Temperature
    • Output currrent
  • Safety Agency Approvals:
    • UL/IEC/CSA-C22.2 60950-1
  • Operating Temperature: –40°C to 85°C
  • APPLICATIONS
    • Digital Power Systems
      using UCD9XXX Digital Controllers

POWERTRAIN Is a trademark of Texas Instruments.

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Regulated outputs (#) Package size: mm2:W x L (PKG) Iout2 (A) Topology Operating temperature range (C) Package Group
PTD08A210W Order now 10     4.75     14     0.7     3.6     1     16DIP MODULE: 310 mm2: 20.32 x 15.24 (DIP MODULE | 16)       Buck     -40 to 85     DIP MODULE | 16    
PTD08A006W Samples not available 6     4.75     14     0.7     3.6     1     12Through-Hole Module: 334 mm2: 16.76 x 19.94 (Through-Hole Module | 12)       Buck     -40 to 85     Through-Hole Module | 12    
PTD08A010W Samples not available 10     4.75     14     0.7     3.6     1     12Through-Hole Module: 334 mm2: 16.76 x 19.94 (Through-Hole Module | 12)       Buck     -40 to 85     Through-Hole Module | 12    
PTD08A015W Samples not available 15     4.75     14     0.7     3.6     1     12Through-Hole Module: 334 mm2: 16.76 x 19.94 (Through-Hole Module | 12)       Buck     -40 to 85     Through-Hole Module | 12    
PTD08A020W Samples not available 20     4.75     14     0.7     3.6     1     12Through-Hole Module: 524 mm2: 19.94 x 26.29 (Through-Hole Module | 12)       Buck     -40 to 85     Through-Hole Module | 12    
PTD08D210W Order now 10     4.75     14     0.7     3.6     2     22DIP MODULE: 426 mm2: 27.94 x 15.24 (DIP MODULE | 22)     10     Buck     -40 to 85     DIP MODULE | 22