Home Power management DC/DC power modules Isolated power modules (integrated transformer)

20-A, 48-V Input, Isolated, 1/8th Brick DC/DC Converter

Product details

Features PMBus Vin (min) (V) 36 Vin (max) (V) 75 Vout (max) (V) 3.63 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (min) (V) 1.98
Features PMBus Vin (min) (V) 36 Vin (max) (V) 75 Vout (max) (V) 3.63 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (min) (V) 1.98
DIPMODULE (EAW) 8 1370.712 mm² 57.4 x 23.88
  • 20-A Output Current Rating
  • Input Voltage Range: 36 V to 75 V
  • 92% Efficiency
  • 2000 Vdc Isolation
  • Fast Transient Response
  • On/Off Control
  • Overcurrent Protection
  • Differential Remote Sense
  • Adjustable Output Voltage
  • Output Overvoltage Protection
  • Over-Temperature Shutdown
  • Undervoltage Lockout
  • Standard 1/8-Brick Footprint
  • UL Safety Agency Approval

  • 20-A Output Current Rating
  • Input Voltage Range: 36 V to 75 V
  • 92% Efficiency
  • 2000 Vdc Isolation
  • Fast Transient Response
  • On/Off Control
  • Overcurrent Protection
  • Differential Remote Sense
  • Adjustable Output Voltage
  • Output Overvoltage Protection
  • Over-Temperature Shutdown
  • Undervoltage Lockout
  • Standard 1/8-Brick Footprint
  • UL Safety Agency Approval

The PTEA series of power modules are single-output isolated DC/DC converters, housed in an industry standard 1/8thbrick package. These modules are rated up to 66 W with a maximum load current of 20 A.

The PTEA series operates from a standard 48-V telecom central office (CO) supply and occupies only 2.0 in2 of PCB area. The modules offer OEMs a compact and flexible high-output power source in an industry standard footprint. They are suitable for distributed power applications in both telecom and computing environments, and may be used for powering high-end microprocessors, DSPs, general purpose logic and analog.

Features include a remote On/Off control with optional logic polarity, an undervoltage lockout (UVLO), a differential remote sense, and an industry standard output voltage adjustment using an external resistor. Protection features include output overcurrent protection (OCP), overvoltage protection (OVP), and thermal shutdown (OTP).

The modules are fully integrated for stand-alone operation, and require no additional components.

The PTEA series of power modules are single-output isolated DC/DC converters, housed in an industry standard 1/8thbrick package. These modules are rated up to 66 W with a maximum load current of 20 A.

The PTEA series operates from a standard 48-V telecom central office (CO) supply and occupies only 2.0 in2 of PCB area. The modules offer OEMs a compact and flexible high-output power source in an industry standard footprint. They are suitable for distributed power applications in both telecom and computing environments, and may be used for powering high-end microprocessors, DSPs, general purpose logic and analog.

Features include a remote On/Off control with optional logic polarity, an undervoltage lockout (UVLO), a differential remote sense, and an industry standard output voltage adjustment using an external resistor. Protection features include output overcurrent protection (OCP), overvoltage protection (OVP), and thermal shutdown (OTP).

The modules are fully integrated for stand-alone operation, and require no additional components.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 20-A, 48-V Input, Isolated, 1/8th Brick DC-DC Converter datasheet (Rev. C) 01 Nov 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location