Home Power management DC/DC power modules Power modules (integrated inductor)

PTH12060W

ACTIVE

1.2 to 5.5 V 10-A, 12-V Input Non-Isolated Wide-Adjust Module

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPSM8A28 ACTIVE 2.7-V to 16-V input, 12-A buck power module with differential remote sense Upgraded Pb-free, higher current converter with remote sense.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Iout (max) (A) 10 Vin (max) (V) 13.2 Vin (min) (V) 10.8 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Topology Buck Features Enable, Output discharge, Tracking Control mode Voltage mode
Rating Catalog Operating temperature range (°C) -40 to 85 Iout (max) (A) 10 Vin (max) (V) 13.2 Vin (min) (V) 10.8 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Topology Buck Features Enable, Output discharge, Tracking Control mode Voltage mode
DIPMODULE (EUW) 10 440.6204 mm² 26.29 x 16.76 DIPMODULE (EUY) 10 440.6204 mm² 26.29 x 16.76
  • Up to 10-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust
    (1.2 V to 5.5 V/(0.8 V to 1.8 V)
  • Efficiencies up to 95%
  • 225 W/in3 Power Density
  • Output Voltage Sense
  • Margin Up/Down Controls
  • Undervoltage Lockout
  • Auto-Track Sequencing
  • Pre-Bias Start-up Capability
    using On/Off Inhibit
  • Output Overcurrent Protection
    (Non-latching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals:
    UL/IEC/CSA C22.2 60950-1
  • Point-of-Load Alliance (POLA) Compatible
  • APPLICATIONS
    • Complex Digital
  • Up to 10-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust
    (1.2 V to 5.5 V/(0.8 V to 1.8 V)
  • Efficiencies up to 95%
  • 225 W/in3 Power Density
  • Output Voltage Sense
  • Margin Up/Down Controls
  • Undervoltage Lockout
  • Auto-Track Sequencing
  • Pre-Bias Start-up Capability
    using On/Off Inhibit
  • Output Overcurrent Protection
    (Non-latching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals:
    UL/IEC/CSA C22.2 60950-1
  • Point-of-Load Alliance (POLA) Compatible
  • APPLICATIONS
    • Complex Digital

The PTH12060 series is a non-isolated power module, and part of a new class of complete dc/dc converters from Texas Instruments. These modules are small in size, and are an alternative for applications requiring up to 10 A of load current.

The small footprint, (1 inch × 0.62 inch) and industry leading features makes this module suitable for space conscious digital systems that incorporate multiple processors.

This series of modules operate from a 12-V input bus voltage to provide step-down power conversion to a wide range of output voltages. The output voltage of the W-suffix device may be set to any voltage over the adjust range, 1.2 V to 5.5 V. The L-suffix device has an adjustment range of 0.8 V to 1.8 V. The output voltage is set within the adjust range using a single external resistor.

This product includes Auto-Track™ Sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system, by enabling modules to track each other, or any other external voltage, during power up and power down.

Other features include an on/off inhibit and margin up/down controls. An output voltage sense ensures tight load regulation. Non-latching overcurrent trip protects against load faults.

The PTH12060 series is a non-isolated power module, and part of a new class of complete dc/dc converters from Texas Instruments. These modules are small in size, and are an alternative for applications requiring up to 10 A of load current.

The small footprint, (1 inch × 0.62 inch) and industry leading features makes this module suitable for space conscious digital systems that incorporate multiple processors.

This series of modules operate from a 12-V input bus voltage to provide step-down power conversion to a wide range of output voltages. The output voltage of the W-suffix device may be set to any voltage over the adjust range, 1.2 V to 5.5 V. The L-suffix device has an adjustment range of 0.8 V to 1.8 V. The output voltage is set within the adjust range using a single external resistor.

This product includes Auto-Track™ Sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system, by enabling modules to track each other, or any other external voltage, during power up and power down.

Other features include an on/off inhibit and margin up/down controls. An output voltage sense ensures tight load regulation. Non-latching overcurrent trip protects against load faults.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 10 A, 12-V Input Non-Isolated Step-Down Switching Power Module datasheet (Rev. H) 18 Dec 2008
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIPMODULE (EUW) 10 View options
DIPMODULE (EUY) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos