Home Power management DC/DC power modules Power modules (integrated inductor)

PTR08100W

ACTIVE

10-A, 4.5V-14V Input, Non-Isolated, Wide Output, Adjustable Power Module

Product details

Iout (max) (A) 10 Vin (max) (V) 14 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Features Enable, Tracking Control mode Voltage mode
Iout (max) (A) 10 Vin (max) (V) 14 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Features Enable, Tracking Control mode Voltage mode
SIPMODULE (EDN) 5 189.865 mm² 16.51 x 11.5
  • Up to 10-A Output Current
  • Wide Input Voltage Range (4.5 V to 14 V)
  • Wide-Output Voltage Adjust
    (0.6 V to 5.5 V)
  • Efficiencies Up To 96%
  • ON/OFF Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Ambient Temp. Range: –40°C to 85°C
  • Space Saving Vertical SIP Package
  • Up to 10-A Output Current
  • Wide Input Voltage Range (4.5 V to 14 V)
  • Wide-Output Voltage Adjust
    (0.6 V to 5.5 V)
  • Efficiencies Up To 96%
  • ON/OFF Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Ambient Temp. Range: –40°C to 85°C
  • Space Saving Vertical SIP Package

The PTR08100W is a highly integrated, low-cost switching regulator module that delivers up to 10 A of output current. Occupying approximate PCB area of a standard TO-220 linear regulator IC, the PTR08100W provides output current at a much higher efficiency and with much less power dissipation, thereby eliminating the need for a heat sink. Their small size (0.65 x 0.41 in), high efficiency, and low cost makes these modules attractive for a variety of applications.

The input voltage range of the PTR08100W is from 4.5 V to 14 V, allowing operation from either a 5-V or 12-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTR08100W can step down to voltages as low as 0.6 V. The output voltage can be adjusted to any voltage over the range, 0.6 V to 5.5 V, using a single external resistor. Operating features include an undervoltage lockout (UVLO), on/off inhibit and output overcurrent protection. Target applications include servers, test and measurement applications, and high-end consumer products.

The PTR08100W is a highly integrated, low-cost switching regulator module that delivers up to 10 A of output current. Occupying approximate PCB area of a standard TO-220 linear regulator IC, the PTR08100W provides output current at a much higher efficiency and with much less power dissipation, thereby eliminating the need for a heat sink. Their small size (0.65 x 0.41 in), high efficiency, and low cost makes these modules attractive for a variety of applications.

The input voltage range of the PTR08100W is from 4.5 V to 14 V, allowing operation from either a 5-V or 12-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTR08100W can step down to voltages as low as 0.6 V. The output voltage can be adjusted to any voltage over the range, 0.6 V to 5.5 V, using a single external resistor. Operating features include an undervoltage lockout (UVLO), on/off inhibit and output overcurrent protection. Target applications include servers, test and measurement applications, and high-end consumer products.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS40190 ACTIVE 4.5-V to 15-V, 20-A synchronous buck controller Higher current discrete solution.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 10-A, 4.5V-14V Input, Non-Isolated, Wide Output, Adjustable Power Module datasheet (Rev. F) 17 Oct 2012
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SIPMODULE (EDN) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos