REF1925
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual Output Vref and Vref/2 Voltage Reference

 

Models (2)

Title Category Type Date
REF1925 TINA Model TINA-TI Reference Design ZIP 25 Sep 2014
REF1925 SPICE Model PSpice Model ZIP 25 Sep 2014

Reference designs

Low-Drift Bidirectional Single-Supply Low-Side Current Sensing Reference Design

This Verified TI Precision Design implements a low-drift, bi-directional, low-side, single-supply current sensing solution that measures load currents from -2.5 A to +2.5 A.  The output range is from 250 mV to 2.75 V, with 0 A current centered at 1.5 V.  To achieve low-drift performance (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.