REF3133 20ppm/°C Max, 100µA, SOT23-3 Series Voltage Reference | TI.com

REF3133 (ACTIVE) 20ppm/°C Max, 100µA, SOT23-3 Series Voltage Reference

 

Recommended alternative parts

  • REF31-Q1  -  AEC-Q100 qualified for automotive applications

Description

The REF31xx is a family of precision, low power, low dropout, series voltage references available in the tiny 3-pin SOT-23 package.

The REF31xx’s small size and low power consumption (100 µA typical) make it ideal for portable and battery-powered applications. The REF31xx does not require a load capacitor, but is stable with any capacitive load and can sink or source up to 10 mA of output current.

Unloaded, the REF31xx can operate on supplies down to 5 mV above the output voltage. All models are specified for the wide temperature range of –40°C to +125°C.

Features

  • Size Package: SOT23-3
  • Low Dropout: 5 mV
  • High Output Current: ±10 mA
  • High Accuracy: 0.2% Maximum
  • Low IQ: 115 µA Maximum
  • Excellent Specified Drift Performance:
    • 15 ppm/°C (Maximum) from 0°C to +70°C
    • 20 ppm/°C (Maximum) from –40°C to +125°C

Parametrics

Compare all products in Series voltage references Email Download to Excel
Part number Order VO (V) Initial accuracy (Max) (%) Temp coeff (Max) (ppm/ degree C) Rating Operating temperature range (C) Iout/Iz (Max) (mA) Iq (Typ) (uA) Iq (Max) (uA) Package Group Vin (Min) (V) Vin (Max) (V)
REF3133 Order now 3.3     0.2     15
20    
Catalog     -40 to 125     10     100     115     SOT-23 | 3     3.35     5.5    
REF3112 Order now 1.25     0.2     15
20    
Catalog     -40 to 125     10     100     115     SOT-23 | 3     1.8     5.5    
REF3120 Order now 2.048     0.2     15
20    
Catalog     -40 to 125     10     100     115     SOT-23 | 3     2.098     5.5    
REF3125 Order now 2.5     0.2     15
20    
Catalog     -40 to 125     10     100     115     SOT-23 | 3     2.55     5.5    
REF3130 Order now 3     0.2     15
20    
Catalog     -40 to 125     10     100     115     SOT-23 | 3     3.05     5.5    
REF3140 Order now 4.096     0.2     15
20    
Catalog     -40 to 125     10     100     115     SOT-23 | 3     4.146     5.5