REF3330 (ACTIVE) 30ppm/°C Drift, 3.9µA, SOT23-3, SC70-3, UQFN-8 Series Voltage Reference

 

Models (3)

Title Category Type Size (KB) Date Views
REF3330 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 106 KB 12 Oct 2011 0 views
REF3330 PSpice Model (Rev. A) PSpice Model ZIP 36 KB 12 Oct 2011 0 views
REF3330 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 6 KB 12 Oct 2011 0 views

Design kits & evaluation modules (1)

Name Part# Type
ADS7042 Ultra-Low Power Data Acquisition BoosterPack BOOST-ADS7042 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

12-Bit, 8 Channel, Integrated Analog Input module for Programmable Logic Controllers (PLC)

TIDA-00119  is a complete, highly-integrated PLC analog input module front-end reference design that is designed and tested to meet IEC61000-4 standards for industrial automation systems. The design can be configured for 4 differential inputs or 8 single-ended inputs with 12-bit ADC resolution (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.