REG71055-Q1

ACTIVE

Automotive 3.5V to 5.5V, 60mA Buck/Boost Charge Pump for 5.5V Systems in ThinSOT-23 Package

Product details

Iout (max) (A) 0.06 Vin (min) (V) 3 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 5.5 Vout (max) (V) 5.5 Rating Automotive Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000065
Iout (max) (A) 0.06 Vin (min) (V) 3 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 5.5 Vout (max) (V) 5.5 Rating Automotive Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000065
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • Input Voltage Range: 3.0 V to 5.5 V
  • Automatic Step-Up Operation
  • Low Input Current Ripple
  • Low Output Voltage Ripple
  • Minimum Number of External Components, No Inductors
  • 1-MHz Internal Oscillator Allows Small Capacitors
  • Shutdown Mode
  • Thermal and Current Limit Protection
  • 5.5-V Output Voltage
  • Small TSOT23-6 (DDC) Package

  • Qualified for Automotive Applications
  • Input Voltage Range: 3.0 V to 5.5 V
  • Automatic Step-Up Operation
  • Low Input Current Ripple
  • Low Output Voltage Ripple
  • Minimum Number of External Components, No Inductors
  • 1-MHz Internal Oscillator Allows Small Capacitors
  • Shutdown Mode
  • Thermal and Current Limit Protection
  • 5.5-V Output Voltage
  • Small TSOT23-6 (DDC) Package

The REG71055 is a switched capacitor voltage converter that produces a regulated, low-ripple output voltage from an unregulated input voltage. Input supply voltage of 3.0 V to 5.5 V makes the REG71055 ideal for a variety of battery sources, such as single-cell Li-Ion, or two- and three-cell nickel- or alkaline-based chemistries.

The input voltage may vary below the output voltage and the output remains in regulation. It works equally well for step-up applications without the need for an inductor, providing low EMI dc/dc conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG71055 is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 65 µA with no load, and less than 1 µA in shutdown mode.

The REG71055 is a switched capacitor voltage converter that produces a regulated, low-ripple output voltage from an unregulated input voltage. Input supply voltage of 3.0 V to 5.5 V makes the REG71055 ideal for a variety of battery sources, such as single-cell Li-Ion, or two- and three-cell nickel- or alkaline-based chemistries.

The input voltage may vary below the output voltage and the output remains in regulation. It works equally well for step-up applications without the need for an inductor, providing low EMI dc/dc conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG71055 is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 65 µA with no load, and less than 1 µA in shutdown mode.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 30-mA 5-V Buck/Boost Charge Pump datasheet 21 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos