SG3524 Regulating Pulse-Width Modulator | TI.com

SG3524
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Regulating Pulse-Width Modulator

Regulating Pulse-Width Modulator - SG3524
Datasheet
 

Description

The SG2524 and SG3524 devices incorporate all the functions required in the construction of a regulating power supply, inverter, or switching regulator on a single chip. They also can be used as the control element for high-power-output applications. The SG2524 and SG3524 were designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers, and polarity-converter applications employing fixed-frequency, pulse-width modulation (PWM) techniques. The complementary output allows either single-ended or push-pull application. Each device includes an on-chip regulator, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted pass transistors, a high-gain comparator, and current-limiting and shutdown circuitry.

Features

  • Complete Pulse-Width Modulation (PWM) Power-Control Circuitry
  • Uncommitted Outputs for Single-Ended or Push-Pull Applications
  • 8 mA (TYP) Standby Current

Parametrics

Compare all products in PWM controllers & resonant controllers Email Download to Excel
Part number Order Topology Control method VCC (Min) (V) VCC (Max) (V) Frequency (Max) (kHz) UVLO thresholds on/off (V) Duty cycle (Max) (%) Gate drive (Typ) (A) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SG3524 Order now Boost
Buck
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Voltage     8     40     722         45     0.05     Adjustable Switching Frequency
Error Amplifier
Multi-topology    
Catalog     0 to 70     PDIP | 16
SOIC | 16
SO | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
SG2524 Order now Boost
Buck
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Voltage     8     40     722         45     0.05     Adjustable Switching Frequency
Error Amplifier
Multi-topology    
Catalog     -25 to 85     PDIP | 16
SOIC | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
TL494 Order now Boost
Buck
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Voltage     7     40     300         45     0.2     Adjustable Switching Frequency
Dead Time Control
Error Amplifier
Multi-topology    
Catalog     -40 to 85
0 to 70    
PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
TL594 Order now Boost
Buck
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Voltage     7     40     300     6.1/6     45     0.2     Adjustable Switching Frequency
Dead Time Control
Error Amplifier
Multi-topology    
Catalog     -40 to 85
0 to 70    
PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)