SM72485

ACTIVE

100V, 150 mA Constant On-Time Buck Switching Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5163 ACTIVE 100-V input, 0.5-A synchronous buck DC/DC converter with ultra-low IQ Ultra-low EMI emission.

Product details

Iout (max) (A) 0.15 Vin (min) (V) 6 Vin (max) (V) 95 Topology Buck Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 600 Features Enable Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 85 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000485
Iout (max) (A) 0.15 Vin (min) (V) 6 Vin (max) (V) 95 Topology Buck Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 600 Features Enable Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 85 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000485
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGU) 8 16 mm² 4 x 4
  • Operating Input Voltage: 6 V to 95 V
  • Integrated 100-V, N-Channel Buck Switch
  • Internal Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • On-time Varies Inversely With Input Voltage
  • Operating Frequency Remains Constant With Varying Line Voltage and Load Current
  • Adjustable Output Voltage From 2.5 V
  • Highly Efficient Operation
  • Precision Internal Reference
  • Low Bias Current
  • Intelligent Current Limit
  • Thermal Shutdown
  • Package
    • VSSOP (3 mm × 3 mm)
    • WSON (4 mm × 4 mm)
  • Operating Input Voltage: 6 V to 95 V
  • Integrated 100-V, N-Channel Buck Switch
  • Internal Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • On-time Varies Inversely With Input Voltage
  • Operating Frequency Remains Constant With Varying Line Voltage and Load Current
  • Adjustable Output Voltage From 2.5 V
  • Highly Efficient Operation
  • Precision Internal Reference
  • Low Bias Current
  • Intelligent Current Limit
  • Thermal Shutdown
  • Package
    • VSSOP (3 mm × 3 mm)
    • WSON (4 mm × 4 mm)

The SM72485 step-down switching regulator features all of the functions required to implement a low cost, efficient, Buck bias regulator. This high voltage regulator contains an 100-V N-channel buck switch. The device is easy to implement and is provided in the VSSOP and the thermally enhanced WSON package. The regulator is based on a control scheme using an on-time inversely proportional to VIN. This feature allows the operating frequency to remain relatively constant. The control scheme requires no loop compensation. An intelligent current limit is implemented with forced off-time, which is inversely proportional to VOUT. This scheme ensures short circuit control while providing minimum foldback. Other features include: Thermal shutdown, VCC undervoltage lockout, gate drive undervoltage lockout, maximum duty cycle limiter, and a precharge switch.

The SM72485 step-down switching regulator features all of the functions required to implement a low cost, efficient, Buck bias regulator. This high voltage regulator contains an 100-V N-channel buck switch. The device is easy to implement and is provided in the VSSOP and the thermally enhanced WSON package. The regulator is based on a control scheme using an on-time inversely proportional to VIN. This feature allows the operating frequency to remain relatively constant. The control scheme requires no loop compensation. An intelligent current limit is implemented with forced off-time, which is inversely proportional to VOUT. This scheme ensures short circuit control while providing minimum foldback. Other features include: Thermal shutdown, VCC undervoltage lockout, gate drive undervoltage lockout, maximum duty cycle limiter, and a precharge switch.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SM72485 100-V, 150-mA Constant On-Time Buck Switching Regulator datasheet (Rev. E) PDF | HTML 16 Dec 2016
Application note AN-2122 SM3320-RF-EV Reference Design (Rev. E) 06 May 2013
Application note SM3320-BATT-EV Charge Controller Reference Design (Rev. C) 06 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00320 — 8-ch Parallel 0.5A Low Side Digital Output Module for PLC Reference Design

Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side driver with parallel interface as it makes the MCU interface easy to test together with (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
VSSOP (DGK) 8 View options
WSON (NGU) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos