SM74101
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Tiny 7A MOSFET Gate Driver

Tiny 7A MOSFET Gate Driver - SM74101
Datasheet
 

Models (2)

Title Category Type Date
SM74101 Unencrypted PSpice Transient Model PSpice Model ZIP 04 May 2016
SM74101 PSpice Transient Model PSpice Model ZIP 19 Feb 2015

Reference designs

Reference Design - MOSFET Driver for Half Bridge with a Fly-Buck to Provide Isolated Power

The PMP10645 reference design is designed for SM74101 mosfet driver with a Fly-Buck power supply to drive half bridge. The SM74101 is a tiny 7A mosfet driver which can support 3A source current and 7A sink current. The LM5017 isolated output Fly-Buck power supply has four outputs to supply the gate (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.