SN65HVD3088E
(ACTIVE) Low-power Half-duplex RS-485 Transceiver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Low-power Half-duplex RS-485 Transceiver - SN65HVD3088E

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
SN65HVD3088ED ACTIVE -40 to 85 1.30 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
SN65HVD3088EDG4 ACTIVE -40 to 85 1.30 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
SN65HVD3088EDGK ACTIVE -40 to 85 1.60 | 1ku VSSOP (DGK) | 8 View 80 | TUBE 1K - 5K 1k quantity lead time: In stock
SN65HVD3088EDGKG4 ACTIVE -40 to 85 1.60 | 1ku VSSOP (DGK) | 8 View 80 | TUBE 220 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN65HVD3088EDGKR ACTIVE -40 to 85 1.40 | 1ku VSSOP (DGK) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor SN65HVD3088EDGKRG4 ACTIVE -40 to 85 1.40 | 1ku VSSOP (DGK) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN65HVD3088EDR ACTIVE -40 to 85 1.10 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
SN65HVD3088EDRG4 ACTIVE -40 to 85 1.10 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R 675 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 886 24 Aug 2009

Application Notes (1)

Title Type Size (KB) Date Views
PDF 415 10 Oct 2006 784

User Guides (1)

Title Type Size (KB) Date Views
PDF 948 02 Nov 2012 1,669

Models (1)

Title Category Type Size (KB) Date Views
SN65HVD3088E IBIS Model IBIS Model (Multiple Files) 04 Jun 2004 31 views

Design Kits & Evaluation Modules (1)

Name Part# Type
RS-485 Half-Duplex Evaluation Module RS485-HF-DPLX-EVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here