SN65HVD82 5V-Supply RS-485 with IEC ESD Protection | TI.com

SN65HVD82 (ACTIVE) 5V-Supply RS-485 with IEC ESD Protection

5V-Supply RS-485 with IEC ESD Protection - SN65HVD82
Datasheet
 

Description

This device has robust drivers and receivers for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to Human-Body Model, Air-Gap Discharge, and Contact Discharge specifications.

The device combines a differential driver and a differential receiver, which operate from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making the device suitable for multi-point applications over long cable runs. The device is characterized from –40°C to 85°C.

Features

  • Bus I/O Protection
    • ±16-kV HBM Protection
    • ±12-kV IEC61000-4-2 Contact Discharge
    • +4-kV IEC61000-4-4 Fast Transient Burst
  • Industrial Temperature Range –40°C to 85°C
  • Large Receiver Hysteresis (60 mV Typical) for Noise Rejection
  • Low-Power Consumption
    • <1-µA Standby Current
    • <1-mA Quiescent Current
  • Signaling Rate Optimized for 250 kbps
  • Create a Custom Design Using the SN65HVD82 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

WEBENCH® Designer SN65HVD82

Tx:
Mid Channel:
Rx:
Max Data Rate:  Gbps

 
Number of UI:
PRBS:
 
Eye Diagram

Parametrics

Compare all products in RS-485/RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Features Isolated Operating temperature range (C) Package Group Approx. price (US$)
SN65HVD82 Order now 5     1     1     Half     0.25     12     16     -18 to 18     256     -7 to 12     0.9     IEC ESD protection     No     -40 to 85     SOIC | 8     0.85 | 1ku    
SN65HVD3082E Order now 5     1     1     Half     0.2         15     -9 to 14     256     -7 to 12     0.9       No     -40 to 85     PDIP | 8
SOIC | 8
VSSOP | 8    
0.75 | 1ku    
SN65HVD3085E Order now 5     1     1     Half     1         15     -9 to 14     256     -7 to 12     0.9       No     -40 to 85     SOIC | 8
VSSOP | 8    
1.00 | 1ku    
SN65HVD3086E Order now 5     1     1     Full     20         16     -9 to 14     256     -7 to 12     0.75       No     -40 to 85     SOIC | 14
VSSOP | 10    
1.35 | 1ku    
SN65HVD3088E Order now 5     1     1     Half     20         15     -9 to 14     256     -7 to 12     0.9       No     -40 to 85     SOIC | 8
VSSOP | 8    
0.75 | 1ku    
THVD1500 Order now 5     1     1     Half     0.5     8     16     -18 to 18     256     -7 to 12 &nbs