SN65HVD82
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5V-Supply RS-485 with IEC ESD Protection

5V-Supply RS-485 with IEC ESD Protection - SN65HVD82
Datasheet
 

Models (1)

Title Category Type Date
SN65HVD82 IBIS Model IBIS Model ZIP 15 Oct 2012

Design kits & evaluation modules (2)

Name Part# Type
RS-485 half-duplex evaluation module RS485-HF-DPLX-EVM Evaluation Modules & Boards
SN65HVD72EVM evaluation module SN65HVD72EVM Evaluation Modules & Boards

Reference designs

IEC ESD, EFT, and Surge Protected RS-485 Reference Design

The TIDA-00731 is a reference design examining how to protect an RS-485 bus against lethal transient waveforms such as IEC ESD, IEC EFT, and IEC surge. The reference design shows the level of protection that can be achieved through the implementation of an external protection scheme on the bus lines (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Data Collector With M-Bus And RS-485 Protocol Conversion Reference Design TIDM-1005 Texas Instruments Reference designs

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

WEBENCH® Designer SN65HVD82

Tx:
Mid Channel:
Rx:
Max Data Rate:  Gbps

 
Number of UI:
PRBS:
 
Eye Diagram