SN65LVDS93

ACTIVE

20 MHz - 68 MHz LVDS Serdes Transmitter

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DGG) 56 113.4 mm² 14 x 8.1
  • 28:4 Data Channel Compression at up to 1.904 Gigabits per Second Throughput
  • Suited for Point-to-Point Subsystem Communication With Very Low EMI
  • 28 Data Channels Plus Clock in Low-Voltage TTL and 4 Data Channels Plus Clock Out Low-Voltage Differential
  • Selectable Rising or Falling Clock Edge Triggered Inputs
  • Bus Pins Tolerate 6-kV HBM ESD
  • Operates From a Single 3.3-V Supply and 250 mW (Typ)
  • 5-V Tolerant Data Inputs
  • Packaged in Thin Shrink Small-Outline Package With 20 Mil Terminal Pitch
  • Consumes <1 mW When Disabled
  • Wide Phase-Lock Input Frequency Range 20 MHz to 68 MHz
  • No External Components Required for PLL
  • Outputs Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • Industrial Temperature Qualified TA = -40°C to 85°C
  • Replacement for the DS90CR285

  • 28:4 Data Channel Compression at up to 1.904 Gigabits per Second Throughput
  • Suited for Point-to-Point Subsystem Communication With Very Low EMI
  • 28 Data Channels Plus Clock in Low-Voltage TTL and 4 Data Channels Plus Clock Out Low-Voltage Differential
  • Selectable Rising or Falling Clock Edge Triggered Inputs
  • Bus Pins Tolerate 6-kV HBM ESD
  • Operates From a Single 3.3-V Supply and 250 mW (Typ)
  • 5-V Tolerant Data Inputs
  • Packaged in Thin Shrink Small-Outline Package With 20 Mil Terminal Pitch
  • Consumes <1 mW When Disabled
  • Wide Phase-Lock Input Frequency Range 20 MHz to 68 MHz
  • No External Components Required for PLL
  • Outputs Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • Industrial Temperature Qualified TA = -40°C to 85°C
  • Replacement for the DS90CR285

The SN65LVDS93 LVDS serdes (serializer/ deserializer) transmitter contains four 7-bit parallel- load serial-out shift registers, a 7× clock synthesizer, and five low-voltage differential signaling (LVDS) drivers in a single integrated circuit. These functions allow 28 bits of single-ended LVTTL data to be synchronously transmitted over five balanced-pair conductors for receipt by a compatible receiver, such as the SN65LVDS94.

When transmitting, data bits D0 through D27 are each loaded into registers upon the edge of the input clock signal (CLKIN). The rising or falling edge of the clock can be selected via the clock select (CLKSEL) pin. The frequency of CLKIN is multiplied seven times and then used to serially unload the data registers in 7-bit slices. The four serial streams and a phase-locked clock (CLKOUT) are then output to LVDS output drivers. The frequency of CLKOUT is the same as the input clock, CLKIN.

The SN65LVDS93 requires no external components and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is selecting a clock rising edge by inputting a high level to CLKSEL or a falling edge with a low-level input and the possible use of the shutdown/clear (SHTDN). SHTDN is an active-low input to inhibit the clock and shut off the LVDS output drivers for lower power consumption. A low level on this signal clears all internal registers at a low level.

The SN65LVDS93 is characterized for operation over ambient air temperatures of -40°C to 85°C.

The SN65LVDS93 LVDS serdes (serializer/ deserializer) transmitter contains four 7-bit parallel- load serial-out shift registers, a 7× clock synthesizer, and five low-voltage differential signaling (LVDS) drivers in a single integrated circuit. These functions allow 28 bits of single-ended LVTTL data to be synchronously transmitted over five balanced-pair conductors for receipt by a compatible receiver, such as the SN65LVDS94.

When transmitting, data bits D0 through D27 are each loaded into registers upon the edge of the input clock signal (CLKIN). The rising or falling edge of the clock can be selected via the clock select (CLKSEL) pin. The frequency of CLKIN is multiplied seven times and then used to serially unload the data registers in 7-bit slices. The four serial streams and a phase-locked clock (CLKOUT) are then output to LVDS output drivers. The frequency of CLKOUT is the same as the input clock, CLKIN.

The SN65LVDS93 requires no external components and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is selecting a clock rising edge by inputting a high level to CLKSEL or a falling edge with a low-level input and the possible use of the shutdown/clear (SHTDN). SHTDN is an active-low input to inhibit the clock and shut off the LVDS output drivers for lower power consumption. A low level on this signal clears all internal registers at a low level.

The SN65LVDS93 is characterized for operation over ambient air temperatures of -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LVDS Serdes Transmitter datasheet (Rev. G) 19 May 2009
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs 09 Nov 2018
Application note AN-1108 Channel-Link PCB and Interconnect Design-In Guidelines (Rev. A) 03 Aug 2018
Application brief LVDS Serdes 48 EVM Kit Setup And Usage 17 Dec 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDS93 IBIS Model

SLLC285.ZIP (5 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos