SN65MLVD206 Half-Duplex M-LVDS Transceiver | TI.com

SN65MLVD206
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Half-Duplex M-LVDS Transceiver

Half-Duplex M-LVDS Transceiver - SN65MLVD206
Datasheet
 

Recommended alternative parts

Description

The SN65MLVD201, 203, 206, and 207 are multipoint-low-voltage differential (M-LVDS) line drivers and receivers, which are optimized to operate at signaling rates up to 200 Mbps. All parts comply with the multipoint low-voltage differential signaling (M-LVDS) standard TIA/EIA-899. These circuits are similar to their TIA/EIA-644 standard compliant LVDS counterparts, with added features to address multipoint applications. The driver output has been designed to support multipoint buses presenting loads as low as 30 , and incorporates controlled transition times to allow for stubs off of the backbone transmission line.

These devices have Type-1 and Type-2 receivers that detect the bus state with as little as 50 mV of differential input voltage over a common-mode voltage range of –1 V to 3.4 V. The Type-1 receivers exhibit 25 mV of differential input voltage hysteresis to prevent output oscillations with slowly changing signals or loss of input. Type-2 receivers include an offset threshold to provide a known output state under open-circuit, idle-bus, and other faults conditions. The devices are characterized for operation from –40°C to 85°C.

Features

  • Low-Voltage Differential 30- Line Drivers and Receivers for Signaling Rates(1) Up to 200 Mbps
  • Type-1 Receivers Incorporate 25 mV of Hysteresis
  • Type-2 Receivers Provide an Offset (100 mV) Threshold to Detect Open-Circuit and Idle-Bus Conditions
  • Meets or Exceeds the M-LVDS Standard TIA/EIA-899 for Multipoint Data Interchange
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • –1 V to 3.4 V Common-Mode Voltage Range Allows Data Transfer With 2 V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5 V
  • 100-Mbps Devices Available (SN65MLVD200A, 202A, 204A, 205A)
  • M-LVDS Bus Power Up/Down Glitch Free
  • APPLICATIONS
    • Low-Power High-Speed Short-Reach
      Alternative to TIA/EIA-485
    • Backplane or Cabled Multipoint Data and Clock Transmission
    • Cellular Base Stations
    • Central-Office Switches
    • Network Switches and Routers

(1) The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

WEBENCH® Designer SN65MLVD206

Tx:
Mid Channel:
Rx:
Max Data Rate:  Gbps

 
Number of UI:
PRBS:
 
Eye Diagram

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
SN65MLVD206 Order now Transceiver     M-LVDS     1     1     200     LVTTL
M-LVDS    
LVTTL
M-LVDS    
SOIC | 8     -40 to 85     Catalog    
SN65MLVD2 Samples not available Receiver     M-LVDS     0     1     250     M-LVDS     LVTTL     SON | 8     -40 to 85     Catalog    
SN65MLVD200A Order now Transceiver     M-LVDS     1     1     100     LVTTL
M-LVDS    
LVTTL
M-LVDS    
SOIC | 8     -40 to 85     Catalog    
SN65MLVD201 Order now Transceiver     M-LVDS     1     1     200     LVTTL
M-LVDS    
LVTTL
M-LVDS    
SOIC | 8     -40 to 85     Catalog    
SN65MLVD202A Samples not available Transceiver     M-LVDS     1     1     100     LVTTL
M-LVDS    
LVTTL
M-LVDS    
SOIC | 14     -40 to 85     Catalog    
SN65MLVD203 Order now Transceiver     M-LVDS     1     1     200     LVTTL
M-LVDS    
LVTTL
M-LVDS    
SOIC | 14     -40 to 85     Catalog    
SN65MLVD204A Order now Transceiver     M-LVDS     1     1     100     LVTTL
M-LVDS    
LVTTL
M-LVDS    
SOIC | 8     -40 to 85     Catalog    
SN65MLVD204B Order now Transceiver     M-LVDS     1     1     100     LVTTL
M-LVDS    
LVTTL
M-LVDS    
SOIC | 8     -40 to 85     Catalog    
SN65MLVD205A Order now Transceiver     M-LVDS     1     1     100     LVTTL
M-LVDS