SN74ACT244 Octal Buffers/Drivers With 3-State Outputs | TI.com

SN74ACT244
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Octal Buffers/Drivers With 3-State Outputs

 

Description

These SNx4ACT244 octal buffers and drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The SNx4ACT244 devices are organized as two 4-bit buffers and drivers with separate output-enable (OE) inputs. When OE is low, the device passes non-inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

Features

  • 4.5-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 9.5 ns at 5 V
  • Inputs are TTL Compatible
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Package Group
SN74ACT244 Order now ACT     4.5     5.5     8     24     -24     40     TTL-Compatible CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
180     Catalog     PDIP | 20
SOIC | 20
SO | 20
SSOP | 20
TSSOP | 20    
SN54ACT244 Samples not available ACT     4.5     5.5     8     24     -24     40     TTL-Compatible CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)    
180     Military     CDIP | 20
CFP | 20
LCCC | 20    
SN74ABT244A Order now ABT     4.5     5.5     8     64     -32     30000     TTL-Compatible CMOS     3-State     Ultra high speed (tpd <5ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     PDIP | 20
SOIC | 20
SO | 20
SSOP | 20
TSSOP | 20    
SN74ACT244-EP Samples not available ACT     4.5     5.5     8     24     -24     40     TTL-Compatible CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)    
180     HiRel Enhanced Product     SOIC | 20
SO | 20    
SN74ACT244-Q1 Order now ACT     4.5     5.5     8     24     -24     40     TTL-Compatible CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
180     Automotive     TSSOP | 20    
SN74HC244 Order now HC     2     6     8     7.8     -7.8     80     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
56     Catalog     PDIP | 20
SOIC | 20
SO | 20
SSOP | 20
TSSOP | 20    
SN74LVC244A Order now LVC     1.65     3.6     8