SN754410 (ACTIVE)

Quadruple Half-H Drivers

Quadruple Half-H Drivers - SN754410
Datasheet
 

Recommended alternative parts

  • DRV8844  -  Provides better thermal efficiency and a smaller package
  • DRV8870  -  Simple and efficient solution for Brushed-DC motor control
  • DRV8886AT  -  Simple and efficient solution for Stepper motor control

Description

The SN754410 is a quadruple high-current half-H driver designed to provide bidirectional drive currents up to 1 A at voltages from 4.5 V to 36 V. The device is designed to drive inductive loads such as relays, solenoids, DC and bipolar stepping motors, as well as other high-current/high-voltage loads in positive-supply applications.

All inputs are compatible with TTL-and low-level CMOS logic. Each output (Y) is a complete totem-pole driver with a Darlington transistor sink and a pseudo-Darlington source. Drivers are enabled in pairs with drivers 1 and 2 enabled by 1,2EN and drivers 3 and 4 enabled by 3,4EN. When an enable input is high, the associated drivers are enabled and their outputs become active and in phase with their inputs. When the enable input is low, those drivers are disabled and their outputs are off and in a high-impedance state. With the proper data inputs, each pair of drivers form a full-H (or bridge) reversible drive suitable for solenoid or motor applications.

A separate supply voltage (VCC1) is provided for the logic input circuits to minimize device power dissipation. Supply voltage VCC2 is used for the output circuits.

The SN754410 is designed for operation from −40°C to 85°C.

Features

  • 1-A Output-Current Capability Per Driver
  • Applications Include Half-H and Full-H Solenoid Drivers and Motor Drivers
  • Designed for Positive-Supply Applications
  • Wide Supply-Voltage Range of 4.5 V to 36 V
  • TTL- and CMOS-Compatible High-Impedance Diode-Clamped Inputs
  • Separate Input-Logic Supply
  • Thermal Shutdown
  • Internal ESD Protection
  • Input Hysteresis Improves Noise Immunity
  • 3-State Outputs
  • Minimized Power Dissipation
  • Sink/Source Interlock Circuitry Prevents Simultaneous Conduction
  • No Output Glitch During Power Up or Power Down
  • Improved Functional Replacement for the SGS L293

View more

Parametrics Compare all products in Peripheral Driver and Actuator

 
Drivers Per Package
Switching Voltage (Max) (V)
Peak Output Current (mA)
Delay Time (Typ) (ns)
Output Voltage (Max) (V)
Input Compatibility
Vol@Lowest Spec Current (Typ) (mV)
Iout/ch (Max) (mA)
Iout_off (Typ) (uA)
Pin/Package
SN754410
4   
36   
2000   
800   
36   
CMOS
TTL   
1000   
1100   
500   
16PDIP