TCAN4550-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver

 

Design kits & evaluation modules (2)

Name Part# Type
SPI to CAN FD SBC + LIN transceiver BoosterPack™ plug-in module BOOSTXL-CANFD-LIN Evaluation Modules & Boards
TCAN4550-Q1 CAN FD controller with integrated transceiver evaluation module TCAN4550EVM Evaluation Modules & Boards

Reference designs

Automotive RFCMOS 77GHz radar module reference design with object data output over dual CAN FD

This reference design is a solution for a 76 to 81 GHz radar sensor module. The power supplies on board convert the automotive battery input to the required rails for the radar AFE, processors and CAN FD transceiver. All of these functions are included in a small form factor PCB suitable for front (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

TCAN455x Driver Library Demo (Rev. A)  (ZIP 1175 KB )    23 Sep 2019  

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TCAN4550-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.