Product details

Sample rate (max) (Msps) 40 Resolution (bps) 8 Number of input channels 2 Interface type Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.3 Power consumption (typ) (mW) 320 Architecture Pipeline SNR (dB) 42.7 ENOB (bit) 6.9 SFDR (dB) 53 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 40 Resolution (bps) 8 Number of input channels 2 Interface type Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.3 Power consumption (typ) (mW) 320 Architecture Pipeline SNR (dB) 42.7 ENOB (bit) 6.9 SFDR (dB) 53 Operating temperature range (°C) -40 to 85 Input buffer No
TQFP (PFB) 48 81 mm² 9 x 9
  • Dual Simultaneous Sample and Hold Inputs
  • Differential or Single-Ended Analog Inputs
  • 8-Bit Resolution 40 MSPS Sampling Analog-to-Digital Converter (ADC)
  • Single or Dual Parallel Bus Output
  • Low Power Consumption: 275 mW Typ Using External References
  • Wide Analog Input Bandwidth: 600 MHz Typ
  • 3.3 V Single-Supply Operation
  • 3.3 V TTL/CMOS-Compatible Digital I/O
  • Internal or External Bottom and Top Reference Voltages
  • Adjustable Reference Input Range
  • Power-Down (Standby) Mode
  • 48-Pin Thin Quad Flat Pack (TQFP) Package
  • Applications
    • Digital Communications (Baseband Sampling)
    • Cable Modems
    • Set Top Boxes
    • Test Instruments
  • Dual Simultaneous Sample and Hold Inputs
  • Differential or Single-Ended Analog Inputs
  • 8-Bit Resolution 40 MSPS Sampling Analog-to-Digital Converter (ADC)
  • Single or Dual Parallel Bus Output
  • Low Power Consumption: 275 mW Typ Using External References
  • Wide Analog Input Bandwidth: 600 MHz Typ
  • 3.3 V Single-Supply Operation
  • 3.3 V TTL/CMOS-Compatible Digital I/O
  • Internal or External Bottom and Top Reference Voltages
  • Adjustable Reference Input Range
  • Power-Down (Standby) Mode
  • 48-Pin Thin Quad Flat Pack (TQFP) Package
  • Applications
    • Digital Communications (Baseband Sampling)
    • Cable Modems
    • Set Top Boxes
    • Test Instruments

The THS0842 is a dual 8-bit 40 MSPS high-speed A/D converter. It alternately converts each analog input signal into 8-bit binary-coded digital words up to a maximum sampling rate of 40 MSPS with an 80 MHz clock. All digital inputs and outputs are 3.3 V TTL/CMOS-compatible.

Thanks to an innovative single-pipeline architecture implemented in a CMOS process and the 3.3 V supply, the device consumes very little power. In order to provide maximum flexibility, both bottom and top voltage references can be set from user supplied voltages. Alternately, if no external references are available, on-chip references can be used which are also made available externally. The full-scale range is 1 Vpp, depending on the analog supply voltage. If external references are available, the internal references can be powered down independently from the rest of the chip, resulting in an even greater power saving.

The device is specifically suited for the baseband sampling of wireless local loop (WLL) communication, cable modems, set top boxes (STBs), and test instruments.

The THS0842 is a dual 8-bit 40 MSPS high-speed A/D converter. It alternately converts each analog input signal into 8-bit binary-coded digital words up to a maximum sampling rate of 40 MSPS with an 80 MHz clock. All digital inputs and outputs are 3.3 V TTL/CMOS-compatible.

Thanks to an innovative single-pipeline architecture implemented in a CMOS process and the 3.3 V supply, the device consumes very little power. In order to provide maximum flexibility, both bottom and top voltage references can be set from user supplied voltages. Alternately, if no external references are available, on-chip references can be used which are also made available externally. The full-scale range is 1 Vpp, depending on the analog supply voltage. If external references are available, the internal references can be powered down independently from the rest of the chip, resulting in an even greater power saving.

The device is specifically suited for the baseband sampling of wireless local loop (WLL) communication, cable modems, set top boxes (STBs), and test instruments.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADC08060 ACTIVE 8-Bit 60MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) With Internal Sample and Hold 8 bit, 1 ch, 60 MSPS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual-Input, 8-Bit, 40 MSPS, Low-Power ADC w/ Single or Dual Parallel Bus Output datasheet (Rev. A) 10 Aug 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos