TIC10024-Q1 (ACTIVE)

Automotive 24-Input Multiple-Switch Detection With SPI Interface

Automotive 24-Input Multiple-Switch Detection With SPI Interface - TIC10024-Q1
 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Details DPPM / MTBF / FIT Rate
RoHS Compliant TIC10024QDCPRQ1     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-3-260C-168 HR View View
TIC10024QDCPTQ1     TBD   Call TI   Call TI View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.