TL1431-DIE Rad-Tolerant Space Grade Die, Precision (Programmable) Shunt Reference | TI.com

TL1431-DIE (ACTIVE) Rad-Tolerant Space Grade Die, Precision (Programmable) Shunt Reference

 

Description

The TL1431-DIE is a precision programmable reference. This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.

Features

  • QMLV Qualified to 100k Rad RHA,
    SMD 5962R99620
  • Initial Voltage Tolerance
  • 0.2-Ω Typical Output Impedance
  • Fast Turnon…500 ns
  • Sink Current Capability
  • Low Reference Current (REF)
  • Adjustable Output Voltage