TL16C452

ACTIVE

Dual UART with Parallel Port And Without FIFO

Product details

Number of channels 2 FIFO (Byte) 0 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 0.256 Operating voltage (V) 5 Auto RTS/CTS No Rating Catalog Operating temperature range (°C) 0 to 70
Number of channels 2 FIFO (Byte) 0 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 0.256 Operating voltage (V) 5 Auto RTS/CTS No Rating Catalog Operating temperature range (°C) 0 to 70
PLCC (FN) 68 632.5225 mm² 25.15 x 25.15
  • Integrates Most Communications Card Functions From the IBM PC/ATTM or Compatibles With Single- or Dual-Channel Serial Ports
  • TL16C451 Consists of One TL16C450 Plus Centronix Printer Interface
  • TL16C452 Consists of Two TL16C450s Plus a Centronix-Type Printer Interface
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit Generation and Detection
    • 1-, 1 1/2-, or 2 Stop-Bit Generation
    • Programmable Baud Rate
      (dc to 256 kbit/s)
  • Fully Double Buffered for Reliable
    Asynchronous Operation
  • IBM PC/AT is a trademark of International Business Machines Corporation.

  • Integrates Most Communications Card Functions From the IBM PC/ATTM or Compatibles With Single- or Dual-Channel Serial Ports
  • TL16C451 Consists of One TL16C450 Plus Centronix Printer Interface
  • TL16C452 Consists of Two TL16C450s Plus a Centronix-Type Printer Interface
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit Generation and Detection
    • 1-, 1 1/2-, or 2 Stop-Bit Generation
    • Programmable Baud Rate
      (dc to 256 kbit/s)
  • Fully Double Buffered for Reliable
    Asynchronous Operation
  • IBM PC/AT is a trademark of International Business Machines Corporation.

The TL16C451 and TL16C452 provide single- and dual-channel (respectively) serial interfaces along with a single Centronix-type parallel-port interface. The serial interfaces provide a serial-to-parallel conversion for data received from a peripheral device or modem and a parallel-to-serial conversion for data transmitted by a CPU. The parallel interface provides a bidirectional parallel data port that fully conforms to the requirements for a Centronix-type printer interface. A CPU can read the status of the asynchronous communications element (ACE) interfaces at any point in the operation. The status includes the state of the modem signals (CTS\, DSR\, RLSD\, and RI) and any changes to these signals that have occurred since the last time they were read, the state of the transmitter and receiver including errors detected on received data, and printer status. The TL16C451 and TL16C452 provide control for modem signals (RTS\ and DTR\), interrupt enables, baud rate programming, and parallel-port control signals.

The TL16C451 and TL16C452 provide single- and dual-channel (respectively) serial interfaces along with a single Centronix-type parallel-port interface. The serial interfaces provide a serial-to-parallel conversion for data received from a peripheral device or modem and a parallel-to-serial conversion for data transmitted by a CPU. The parallel interface provides a bidirectional parallel data port that fully conforms to the requirements for a Centronix-type printer interface. A CPU can read the status of the asynchronous communications element (ACE) interfaces at any point in the operation. The status includes the state of the modem signals (CTS\, DSR\, RLSD\, and RI) and any changes to these signals that have occurred since the last time they were read, the state of the transmitter and receiver including errors detected on received data, and printer status. The TL16C451 and TL16C452 provide control for modem signals (RTS\ and DTR\), interrupt enables, baud rate programming, and parallel-port control signals.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL16C752D ACTIVE Dual UART With 64-Byte FIFO Wider supply voltage range and increased FIFO bytes

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Asynchronous Communications Elements datasheet (Rev. C) 05 Aug 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos