TL2575HV-33-Q1

ACTIVE

Automotive Catalog 1-A Simple Step-Down Switching Voltage Regulators

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36015-Q1 ACTIVE 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter Higher efficiency, lower quiescent current, improved EMI performance in a much smaller 2-mm x 3-mm EMI-enhanced QFN package with wettable flanks. 3.3V fixed voltage output available.

TL2575HV-33-Q1

ACTIVE

Product details

Iout (max) (A) 1 Vin (min) (V) 4.75 Vin (max) (V) 60 Topology Buck Type Converter Switching frequency (min) (kHz) 47 Switching frequency (max) (kHz) 58 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.005
Iout (max) (A) 1 Vin (min) (V) 4.75 Vin (max) (V) 60 Topology Buck Type Converter Switching frequency (min) (kHz) 47 Switching frequency (max) (kHz) 58 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.005
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Fixed 3.3-V and 5-V Options With ±5% Regulation (Max) Over Line, Load, and
    Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range…4.75 V to 60 V
  • Require Only Four External Components (Fixed Versions) and Use Readily Available
    Standard Inductors
  • 52-kHz (Typ) Fixed-Frequency Internal Oscillator
  • TTL Shutdown Capability With 50-mA (Typ) Standby Current
  • High Efficiency…as High as 88% (Typ)
  • Thermal Shutdown and Current-Limit Protection With Cycle-by-Cycle Current
    Limiting
  • APPLICATIONS
    • Simple High-Efficiency Step-Down (Buck) Regulators
    • Pre-Regulators for Linear Regulators
    • On-Card Switching Regulators
    • Positive-to-Negative Converters (Buck-Boost)

  • Fixed 3.3-V and 5-V Options With ±5% Regulation (Max) Over Line, Load, and
    Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range…4.75 V to 60 V
  • Require Only Four External Components (Fixed Versions) and Use Readily Available
    Standard Inductors
  • 52-kHz (Typ) Fixed-Frequency Internal Oscillator
  • TTL Shutdown Capability With 50-mA (Typ) Standby Current
  • High Efficiency…as High as 88% (Typ)
  • Thermal Shutdown and Current-Limit Protection With Cycle-by-Cycle Current
    Limiting
  • APPLICATIONS
    • Simple High-Efficiency Step-Down (Buck) Regulators
    • Pre-Regulators for Linear Regulators
    • On-Card Switching Regulators
    • Positive-to-Negative Converters (Buck-Boost)

The TL2575HV-33 and TL2575HV-05 greatly simplify the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range of up to 60 V and available in fixed output voltages of 3.3 V or 5 V, the TL2575HV-33 and TL2575HV-05 have an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available via an external ON/OFF pin.

The TL2575HV-33 and TL2575HV-05 represent superior alternatives to popular three-terminal linear regulators. Due to their high efficiency, the devices significantly reduce the size of the heat sink and, in many cases, no heat sink is required. Optimized for use with standard series of inductors available from several different manufacturers, the TL2575HV-33 and TL2575HV-05 greatly simplify the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The TL2575HV-33 and TL2575HV-05 are characterized for operation over the virtual junction temperature range of –40°C to 125°C.

The TL2575HV-33 and TL2575HV-05 greatly simplify the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range of up to 60 V and available in fixed output voltages of 3.3 V or 5 V, the TL2575HV-33 and TL2575HV-05 have an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available via an external ON/OFF pin.

The TL2575HV-33 and TL2575HV-05 represent superior alternatives to popular three-terminal linear regulators. Due to their high efficiency, the devices significantly reduce the size of the heat sink and, in many cases, no heat sink is required. Optimized for use with standard series of inductors available from several different manufacturers, the TL2575HV-33 and TL2575HV-05 greatly simplify the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The TL2575HV-33 and TL2575HV-05 are characterized for operation over the virtual junction temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW LMR38010-Q1 ACTIVE Automotive SIMPLE SWITCHER® 4.2-V to 80-V, 1-A synchronous buck converter Wider input voltage range, lower quiescent current, improved EMI performance in a leaded SOIC package. Adjustable output voltage.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TL2575HV-33-Q1 and TL2575HV-05-Q1 datasheet 22 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TO-263 (KTT) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos